(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shielded signal cable with fusion splicing for IDC connectors that uses 300 V cable compliant with the ULAWM2464 standard.
Model Number | Fused Pitch / Shape | AWG Size | Number of Pairs | Specified Length | Earth Symbol |
FNA2464 UL style2464 Single Layered Shield | 1.27FN One End Fused 1.27FF Both Ends Fused | 28 | 5P | 1 ~ 49 (Per 0.2m Increments) | 0E No Double End Earth Cable 1E CON1 Earth Cable 2E Double End Earth Cable * Only 1.27FF Can Be Selected |
8P | |||||
10P | |||||
13P | |||||
17P | |||||
20P | |||||
25P | |||||
30P | |||||
32P | |||||
FNA28WSB UL style2464 Double Layer Shield | 3P | ||||
5P | |||||
8P | |||||
13P | |||||
20P |
Model Number - 1.27FF - Size - Number of Pairs - Specified Length - 0E | Model Number - 1.27FF - Size - Number of Pairs - Specified Length - 1E | Model Number - 1.27FF - Size - Number of Pairs - Specified Length - 2E | Model Number - 1.27FF - Size - Number of Pairs - Specified Length - 0E | Model Number - 1.27FF - Size - Number of Pairs - Specified Length - 1E |
![]() | ![]() | ![]() | ![]() | ![]() |
Model Number | AWG Size | Number of Pairs | Estimated Section Area (mm2) | Twisted Structure | Number of Wire Cores | Finished Outer Diameter (mm) | Approximate Weight (kg / km) | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter (mm) | Sheath | Standard (Rating) | |||||||
Allowable Current A (30°C) | Conductor Resistance Ω/km (20°C) | Insulation Properties MΩ (20°C) | Withstand Voltage V / Min | Structure Piece / mm | Outer Diameter (mm) | Plating | Thickness (mm) | Material | Thickness (mm) | Material | ||||||||||
FNA2464 | 28 | 5P | 0.08 | Twisted Pair Cable | 10 | 7.4 | 61 | 2.38 | 228 or less | 100 or more | 500 | 7/0.127 (Tin Plated) | 0.38 | Has | 0.33 | PVC | 1.04 | 0.8 | PVC | UL2464 VW-1 (300V) (80°C) |
8P | 16 | 8.2 | 76 | 2 | 1 | |||||||||||||||
10P | 20 | 8.9 | 89 | 1.83 | ||||||||||||||||
13P | 26 | 9.8 | 106 | 1.74 | ||||||||||||||||
17P | 34 | 10.9 | 131 | 1.55 | 1.1 | |||||||||||||||
20P | 40 | 11.6 | 145 | 1.53 | ||||||||||||||||
25P | 50 | 12.7 | 171 | 1.44 | 1.3 | |||||||||||||||
30P | 60 | 13.7 | 197 | 1.37 | ||||||||||||||||
32P | 64 | 14.1 | 207 | 1.34 | ||||||||||||||||
FNA28WSB | 3P | 6 | 6.3 | 50 | 2.8 | 229 or less | 10 or more | AC 1500 | 0.81 | |||||||||||
5P | 10 | 7.5 | 70 | 2.3 | ||||||||||||||||
8P | 16 | 8.3 | 80 | 1.9 | ||||||||||||||||
13P | 26 | 9.9 | 100 | 1.6 | ||||||||||||||||
20P | 40 | 11.7 | 160 | 1.4 |
Ambient Temperature (°C) | 30 or less | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.77 | 0.63 | 0.45 |
Pair No. | Core No. | FNA2464 | FNA28WSB | Dot Mark | Dot Color | ||||||||||
Insulator Color | Insulator Color | ||||||||||||||
1 | 1 | Orange | Orange | Black | |||||||||||
1 | 2 | Orange | Orange | Red | |||||||||||
2 | 3 | Yellow | Gray | Black | |||||||||||
2 | 4 | Yellow | Gray | Red | |||||||||||
3 | 5 | Light Green | White | Black | |||||||||||
3 | 6 | Light Green | White | Red | |||||||||||
4 | 7 | Gray | Yellow | Black | |||||||||||
4 | 8 | Gray | Yellow | Red | |||||||||||
5 | 9 | White | Pink | Black | |||||||||||
5 | 10 | White | Pink | Red | |||||||||||
6 | 11 | Orange | Orange | Black | |||||||||||
6 | 12 | Orange | Orange | Red | |||||||||||
7 | 13 | Yellow | Gray | Black | |||||||||||
7 | 14 | Yellow | Gray | Red | |||||||||||
8 | 15 | Light Green | White | Black | |||||||||||
8 | 16 | Light Green | White | Red | |||||||||||
9 | 17 | Gray | Yellow | Black | |||||||||||
9 | 18 | Gray | Yellow | Red | |||||||||||
10 | 19 | White | Pink | Black | |||||||||||
10 | 20 | White | Pink | Red | |||||||||||
11 | 21 | Orange | Orange | Black | |||||||||||
11 | 22 | Orange | Orange | Red | |||||||||||
12 | 23 | Yellow | Gray | Black | |||||||||||
12 | 24 | Yellow | Gray | Red | |||||||||||
13 | 25 | Light Green | White | Black | |||||||||||
13 | 26 | Light Green | White | Red | |||||||||||
14 | 27 | Gray | Yellow | Black | |||||||||||
14 | 28 | Gray | Yellow | Red | |||||||||||
15 | 29 | White | Pink | Black | |||||||||||
15 | 30 | White | Pink | Red | |||||||||||
16 | 31 | Orange | Orange | Black | |||||||||||
16 | 32 | Orange | Orange | Red | |||||||||||
17 | 33 | Yellow | Gray | Black | |||||||||||
17 | 34 | Yellow | Gray | Red | |||||||||||
18 | 35 | Light Green | White | Black | |||||||||||
18 | 36 | Light Green | White | Red | |||||||||||
19 | 37 | Gray | Yellow | Black | |||||||||||
19 | 38 | Gray | Yellow | Red | |||||||||||
20 | 39 | White | Pink | Black | |||||||||||
20 | 40 | White | Pink | Red | |||||||||||
21 | 41 | Orange | Outside Size | Continuous Printing | Black | ||||||||||
21 | 42 | Orange | Outside Size | Continuous Printing | Red | ||||||||||
22 | 43 | Yellow | Outside Size | Continuous Printing | Black | ||||||||||
22 | 44 | Yellow | Outside Size | Continuous Printing | Red | ||||||||||
23 | 45 | Light Green | Outside Size | Continuous Printing | Black | ||||||||||
23 | 46 | Light Green | Outside Size | Continuous Printing | Red | ||||||||||
24 | 47 | Gray | Outside Size | Continuous Printing | Black | ||||||||||
24 | 48 | Gray | Outside Size | Continuous Printing | Red | ||||||||||
25 | 49 | White | Outside Size | Continuous Printing | Black | ||||||||||
25 | 50 | White | Outside Size | Continuous Printing | Red | ||||||||||
26 | 51 | Orange | Outside Size | Dash | Black | ||||||||||
26 | 52 | Orange | Outside Size | Dash | Red | ||||||||||
27 | 53 | Yellow | Outside Size | Dash | Black | ||||||||||
27 | 54 | Yellow | Outside Size | Dash | Red | ||||||||||
28 | 55 | Light Green | Outside Size | Dash | Black | ||||||||||
28 | 56 | Light Green | Outside Size | Dash | Red | ||||||||||
29 | 57 | Gray | Outside Size | Dash | Black | ||||||||||
29 | 58 | Gray | Outside Size | Dash | Red | ||||||||||
30 | 59 | White | Outside Size | Dash | Black | ||||||||||
30 | 60 | White | Outside Size | Dash | Red | ||||||||||
31 | 61 | Orange | Outside Size | Dash | Black | ||||||||||
31 | 62 | Orange | Outside Size | Dash | Red | ||||||||||
32 | 63 | Yellow | Outside Size | Dash | Black | ||||||||||
32 | 64 | Yellow | Outside Size | Dash | Red |
Part Number |
---|
FNA28WSB-1.27FF-3P-[1-49/0.2]-[0E,1E,2E] |
FNA28WSB-1.27FF-5P-[1-49/0.2]-[0E,1E,2E] |
FNA28WSB-1.27FF-8P-[1-49/0.2]-[0E,1E,2E] |
FNA28WSB-1.27FF-13P-[1-49/0.2]-[0E,1E,2E] |
FNA28WSB-1.27FF-20P-[1-49/0.2]-[0E,1E,2E] |
FNA28WSB-1.27FN-3P-[1-49/0.2]-[0E,1E] |
FNA28WSB-1.27FN-5P-[1-49/0.2]-[0E,1E] |
FNA28WSB-1.27FN-8P-[1-49/0.2]-[0E,1E] |
FNA28WSB-1.27FN-13P-[1-49/0.2]-[0E,1E] |
FNA28WSB-1.27FN-20P-[1-49/0.2]-[0E,1E] |
FNA2464-1.27FF-5P-[1-49/0.2]-[0E,1E,2E] |
FNA2464-1.27FF-8P-[1-49/0.2]-[0E,1E,2E] |
FNA2464-1.27FF-10P-[1-49/0.2]-[0E,1E,2E] |
FNA2464-1.27FF-13P-[1-49/0.2]-[0E,1E,2E] |
FNA2464-1.27FF-17P-[1-49/0.2]-[0E,1E,2E] |
FNA2464-1.27FF-20P-[1-49/0.2]-[0E,1E,2E] |
FNA2464-1.27FF-25P-[1-49/0.2]-[0E,1E,2E] |
FNA2464-1.27FF-30P-[1-49/0.2]-[0E,1E,2E] |
FNA2464-1.27FF-32P-[1-49/0.2]-[0E,1E,2E] |
FNA2464-1.27FN-5P-[1-49/0.2]-[0E,1E] |
FNA2464-1.27FN-8P-[1-49/0.2]-[0E,1E] |
FNA2464-1.27FN-10P-[1-49/0.2]-[0E,1E] |
FNA2464-1.27FN-13P-[1-49/0.2]-[0E,1E] |
FNA2464-1.27FN-17P-[1-49/0.2]-[0E,1E] |
FNA2464-1.27FN-20P-[1-49/0.2]-[0E,1E] |
FNA2464-1.27FN-25P-[1-49/0.2]-[0E,1E] |
FNA2464-1.27FN-30P-[1-49/0.2]-[0E,1E] |
FNA2464-1.27FN-32P-[1-49/0.2]-[0E,1E] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Logarithm | Finished outer diameter (mm) | Earth Symbol |
---|---|---|---|---|---|---|---|---|---|
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 3P | 6.3 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 5P | 7.5 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 8P | 8.3 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 13P | 9.9 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 20P | 11.7 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 3P | 6.3 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 5P | 7.5 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 8P | 8.3 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 13P | 9.9 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 20P | 11.7 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 5P | 7.4 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 8P | 8.2 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 10P | 8.9 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 13P | 9.8 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 17P | 10.9 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 20P | 11.6 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 25P | 12.7 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 30P | 13.7 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 32P | 14.1 | CON1 has an earth / With Earth at Both Ends / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 5P | 7.4 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 8P | 8.2 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 10P | 8.9 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 13P | 9.8 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 17P | 10.9 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 20P | 11.6 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 25P | 12.7 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 30P | 13.7 | CON1 has an earth / Without Earth at Both Ends | ||
- | CABLE | 1 Piece(s) | 4 Day(s) | 1 ~ 49 | 32P | 14.1 | CON1 has an earth / Without Earth at Both Ends |
Loading...
Conductor Cross Section(mm2) | 0.08 | AWG size(AWG) | 28 | Rated Voltage | 300V |
---|---|---|---|---|---|
Shield | Present | Representative Standard | UL | Sheath (outer coating) color | Navy color |
Sheath (outer coating) material | PVC | Insulation body materials | PVC | Power supply/signal | For signals |
How can we improve?
How can we improve?