(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Crimping tool for 5195 housing
Model | Connector Type | Compatible Contact Number | Compatible Wire | Weight | ||
AWG Size | Conductor Cross-Sectional Area mm2 | Insulation OD mm | (g) | |||
JHTR5904 | 5195 Connectors | 5194PBTL | 24 ~ 18 | 0.22 ~ 0.83 | 1.3 ~ 3.2 | 368 |
Part Number |
---|
JHTR5904 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,446.24 | CONNECTOR | 1 Piece(s) | 3 Day(s) |
Loading...
Features
Specifications
Item | Contents | |
---|---|---|
Rated Voltage | 250 VAC / VDC (MAX) | |
Rated Current | 7 A | |
Withstand Voltage | 1,500 VAC (1 min) | |
Insulation Resistance | 1,000 MΩ or more | |
Contact Resistance | After environmental testing | 10 mΩ or less |
Applicable Electric Wire Range | AWG24 ~ 18 (0.2 ~ 0.8 mm2) | |
Compatible Electric Wire Insulation Exterior | 1.3 - 3.2 mm | |
Operating Temperature Range | -40°C ~ 105°C |
Material
Item | Material |
---|---|
Housing / Wafer | Nylon 66 (UL94V-2) |
Housing / Wafer Color | White Color |
Crimp Contact | Phosphor bronze / tin plating |
About Coupling
Applicable type | 5195 Connectors | Applicable wire size(AWG) | 24 ~ 18 | Insulation coating outer diameter(mm) | 1.3 ~ 3.2 |
---|---|---|---|---|---|
Product classification | Crimping Tool |
Please check the type/dimensions/specifications of the part JHTR5904 in the Crimping Tool, 5195 Connector Genuine Manual Crimper series.
How can we improve?
How can we improve?