(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Low-cost, high-performance MIL connector type · General-purpose specification that pursues cost advantages while maintaining the basic functions of the MWI-series terminal block.
Model | Number Of Cores |
KWI-MIL20-HTB20 | 20 |
KWI-MIL34-HTB34 | 34 |
KWI-MIL40-HTB40 | 40 |
Model | Number Of Cores | Mounting connector (male) | Recommended harness |
KWI-MIL20-HTB20 | 20 | 20-Core MIL Socket Connector | HIFS Series |
KWI-MIL34-HTB34 | 34 | 34-Core MIL Socket Connector | |
KWI-MIL40-HTB40 | 40 | 40-Core MIL Socket Connector |
Manufacturer | Model | L Dimension | |
Y Type | Daido Solderless Terminal Manufacturing | F1.25-M3 | 5.6 mm |
F1.25-L3.5 | 5.9 mm | ||
F1.25-V3.5 | 5.7 mm | ||
F2-S3.5 | |||
J.S.T Mfg. | 1.25-C3.5A | 5.6 mm | |
Round | Daido Solderless Terminal Manufacturing | 1.25-3 | 5.5 mm |
1.25-M3.5 |
Rated Voltage | 125 V AC/DC |
Rated Current | 1 A |
Withstand Voltage | 500 V AC for 1 min. |
Vibration-Resistant | Double amplitude 1.5 mm / 1 hour (10 to 55 Hz/min) |
Impact-Resistant | 10 G Equivalent |
Insulation Resistance | 100 MΩ or more (500 V DC megger) |
Ambient Temperature (Operation) | −20 to +80°C |
Ambient Temperature (Storage) | −20 to +80°C |
Relative Temperature | 45 to 85% |
Pitch Between Terminals | 7 mm |
Terminal Block Screw | M3x6 Self-up |
Tightening Torque | 0.6 to 0.9 N·m |
Conforming Wire | 1.25 mm2 Max |
Terminal Block | PBT HB Materials |
Terminal screw | Iron, zinc plating |
Case | ABS |
Connector | MIL connector | Terminal Block Screw | M3 | Mounting Method | DIN rail/Direct attachment |
---|---|---|---|---|---|
Pitch Between Terminals(mm) | 7 | Supported equipment | PLC | Dimension vertical(mm) | 42 |
Dimension depth(mm) | 42.5 | Supported crimp terminal | Y Terminal / Round Terminal | Connector Polarity (Mounted Connector) | Female |
Terminal block screw type | Self-Up |
Please check the type/dimensions/specifications of the part KWI-MIL20-HTB20 in the KWI Series (Pitch between terminals 7 mm) series.
Part Number |
---|
KWI-MIL34-HTB34 |
KWI-MIL40-HTB40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of connector cores (Pole) | Dimension width (mm) | Number of terminal block electrodes (Pole) |
---|---|---|---|---|---|---|---|
฿ 960.00 | 1 Piece(s) | Available | Same day | 34 | 129 | 34 | |
฿ 1,021.94 | 1 Piece(s) | Available | Same day | 40 | 150 | 40 |
How can we improve?
How can we improve?