1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Camera Compatible Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


A CCD camera compatible cable of customer requested length.
● Supports general analog CCD cameras.
(Check the camera manufacturer specifications/wire connection drawing regarding suitable manufacturers and model numbers)
● The length of this product can be specified from 0.2 to 25 m in units of 0.1 m.
● Specifying the appropriate length can prevent noise as well as reduce costly cable costs.

·Regarding supported camera model numbers, make a selection according to the below wire connection drawing and purpose.
· Appearance and specifications are subject to change without notice.

Product Description

Compatible with general analog CCD cameras. [Features]·The length can be specified in 0.1 m increments from a minimum of 0.2 m to a maximum of 25 m. (Please check the camera manufacturer's specifications and wiring diagrams for compatible manufacturers and part numbers.) · Noise prevention and cost reduction by specifying an appropriate length.

Specification Table

Camera Compatible Cable: Related Image
Camera Compatible Cable: Related Image
Connector
Type
Shape Specifications
Type
Outline DrawingCable TypeSpecified Length (m)
ACJHSP
(Female Plug/
male plug)
 
Camera Compatible Cable: Related Image
 
Camera Compatible Cable: Related Image
0.2
to
25



0.1 m Increment
Specifiable
JSP
(female for relay /
male plug)
Camera Compatible Cable: Related Image
SJP
(Female Plug/
male for relay)
 
Camera Compatible Cable: Related Image
JSJP
(female for relay /
male for relay)
 
Camera Compatible Cable: Related Image
 
Fitting straight plugs together is not possible. For relaying, select a straight plug and a relay plug together.
Camera Compatible Cable: Related Image

Overview of Specifications

Camera Compatible Cable: Related Image
Camera Compatible Cable: Related Image
Part Number
ACJH-JSJP-A-[0.2-25/0.1]
ACJH-JSP-A-[0.2-25/0.1]
ACJH-SJP-A-[0.2-25/0.1]
ACJH-SP-A-[0.2-25/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnector type Specified Length
(m)

-

CAMERA HARNESS 1 Piece(s) 9 Day(s) Female for Relay / Male for Relay0.2 ~ 25

-

CAMERA HARNESS 1 Piece(s) 9 Day(s) Female/Male Plug for Relay0.2 ~ 25

-

CAMERA HARNESS 1 Piece(s) 9 Day(s) Female/Male Plug for Relay0.2 ~ 25

-

CAMERA HARNESS 1 Piece(s) 9 Day(s) Female Plug / Male Plug0.2 ~ 25

Loading...

  1. 1

Basic Information

Application 1 CCD Camera Cable length designated range(m) 0.2 ~ 25