Panel-Mount USB Adapter (Round Hole Type)

Caution
Product Description
Panel-Mount USB Adapter (Round Hole Type)
[Feature]
● Panel cut size Ø : 22 mm.
● Panel thickness : 2.5 mm.
● Round hole panel-mount USB adapter for secure fit
● Installation by tightening nuts makes for easy work.
● Operating Temperature (°C): 0 to 50
[Application]
They are commonly used in industrial equipment, machinery, control panels, or other equipment may need external USB ports for configuration,

● Panel mounting enables relay of
data to and from the board without having to open it.
● It can be used as a USB conversion adapter.
● Panel cut size Ø 22 mm.
● Installation by tightening nuts makes for easy work.
● Its standard packing prevents dust and protects sockets.
Gasket and dustproof packing in one.
● Only the dustproof packing (cap) is sold separately as a protective part.

· Mount the dustproof packing when the cable is not connected.
· May not be compatible with the use of Hi-Speed USB 2.0.
Specifications

| Model Number | Connector Type | Mass |
| Front <--> Back | (g) | |
| U09A-AF-AF-B | A (Female) <--> A (Female) | 32.0 |
| U09A-AF-BF-B | A (Female) <--> B (Female) | 31.0 |
| U09A-BF-AF-B | B (Female) <--> A (Female) | 31.0 |
| Model Number | Compatible Types | Mass (g) |
| U09A-AF-CAP | U09A-AF-AF-B | 1.0 |
| U09A-AF-BF-B | ||
| U09A-BF-CAP | U09A-BF-AF-B | 1.0 |
[ M ]Material / Finish
| Item | Materials | Finish |
| USB Contact | Phosphor Bronze | Gold Plate |
| USB Shell | Brass | Nickel-plated |
| Mold | PBT | Black Color |
| Dustproof Cap | PVC | Green Color |
| Hexagonal Nut | Copper | Nickel-plated |
Specifications
| Operational Environment | Temperature: 0 ~ 50°C Moisture: 40 ~ 70% RH (No condensation) |