(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material | Top Cover | ABS (AGH: White Gray) |
Polycarbonate (ATH: Transparent) | ||
Body | ABS (White Gray) | |
Gasket | Polyurethane Foam | |
Hinge | Stainless Steel (SUS304) | |
Latch | Stainless Steel (SUS304) | |
Mounting Base | Steel (SGCC) | |
Bracket | Stainless Steel (SUS304) | |
Protection Grade | IP66 | |
Operating Temperature Range | −40°C to +80°C | |
Average Thickness | 4 mm | |
Flame Retardant Grade | ABS UL94-HB | |
Polycarbonate UL94-V0 |
[Top Cover Bubbles]
Air bubbles may be seen in the transparent top cover. This does not affect the strength of the cover.
The condition is good as long as there are no more than 4 air bubbles with a size of less than 5 mm.
[Hole Machining Service Available]A fixed-size plastic control box, compact waterproof (cover type), KBOXDS series
Model | Standard Unit Price | Slide Unit Price | |
1 to 9 pcs | 10 to 19 pcs | 20 to 99 pcs | |
KBOXDS-AGH-0811 | - | - | - |
KBOXDS-AGH-0818-1 | - | - | - |
KBOXDS-AGH-0825-1 | - | - | - |
KBOXDS-AGH-1212-S | - | - | - |
KBOXDS-AGH-1212 | - | - | - |
KBOXDS-AGH-1520 | - | - | - |
KBOXDS-AGH-1520-1 | - | - | - |
KBOXDS-AGH-1525 | - | - | - |
KBOXDS-AGH-1525-1 | - | - | - |
KBOXDS-AGH-2020-S | - | - | - |
KBOXDS-AGH-2020 | - | - | - |
Model | Standard Unit Price | Slide Unit Price | |
1 to 9 pcs | 10 to 19 pcs | 20 to 99 pcs | |
KBOXDS-ATH-0811 | - | - | - |
KBOXDS-ATH-0818-1 | - | - | - |
KBOXDS-ATH-0825-1 | - | - | - |
KBOXDS-ATH-1212-S | - | - | - |
KBOXDS-ATH-1212 | - | - | - |
KBOXDS-ATH-1520 | - | - | - |
KBOXDS-ATH-1520-1 | - | - | - |
KBOXDS-ATH-1525 | - | - | - |
KBOXDS-ATH-1525-1 | - | - | - |
KBOXDS-ATH-2020-S | - | - | - |
KBOXDS-ATH-2020 | - | - | - |
Part Number |
---|
KBOXDS-AGH-0811 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Features | Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,420.92 | TERMINAL BOX | 1 Piece(s) | Available | 3 Day(s) | - | 80 | 70 | 110 | Cover / Body: ABS | Cover / Body: White Gray |
Loading...
Type | Control box | Material | Resin | Protection function (environmentally resistant) | IP66 |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Representative Standard | TUV |
Locking type | Snap Key | Main body plate thickness(mm) | 4 |
Please check the type/dimensions/specifications of the part KBOXDS-AGH-0811 in the [Hole Machining Service Available]Plastic Fixed-Size Box, Compact Waterproof (Latch Type), KBOXDS Series series.
Part Number |
---|
KBOXDS-AGH-0818-1 |
KBOXDS-AGH-0825-1 |
KBOXDS-AGH-1212 |
KBOXDS-AGH-1212-S |
KBOXDS-AGH-1520 |
KBOXDS-AGH-1520-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Features | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,864.02 | 1 Piece(s) | Available | 3 Day(s) | - | 80 | 85 | 180 | Cover / Body: ABS | Cover / Body: White Gray | |
฿ 1,985.29 | 1 Piece(s) | Available | 23 Day(s) | 10 | 80 | 85 | 250 | Cover / Body: ABS | Cover / Body: White Gray | |
฿ 1,981.88 | 1 Piece(s) | Available | 3 Day(s) | - | 125 | 100 | 125 | Cover / Body: ABS | Cover / Body: White Gray | |
฿ 1,845.99 | 1 Piece(s) | Available | 3 Day(s) | - | 125 | 75 | 125 | Cover / Body: ABS | Cover / Body: White Gray | |
฿ 2,149.97 | 1 Piece(s) | Available | 3 Day(s) | - | 150 | 100 | 200 | Cover / Body: ABS | Cover / Body: White Gray | |
฿ 2,193.12 | 1 Piece(s) | Available | 3 Day(s) | - | 150 | 130 | 200 | Cover / Body: ABS | Cover / Body: White Gray |
How can we improve?
How can we improve?