1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Hole Machining Service Available]Plastic Fixed-Size Box, Compact Waterproof (Screw Type), KBOXDS Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • TUV
  • IP66
  • Plastic
  • Hole Machining
  • Web Box
Part Number :
  • From :
    ฿ 811.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· The top cover is fastened with cover screws (4 screws).
· Mounting base included.
· Meet T¨ UV standard.

[Basic Specifications]
MaterialTop CoverABS (AG: WHITE GRAY)
Polycarbonate (AT: Transparent)
BodyABS (White Gray)
GasketPolyurethane Foam
Cover ScrewNylon*
Base MountSteel (SGCC)
BracketStainless Steel(SUS304)
Protection GradeIP66
Operating Temperature Range−-40°C to +80°C
Average Thickness4 mm
Flame Retardant GradeABS UL94-HB
Polycarbonate UL94-V0
* The cover screws for A*-0816/-0816-S are made from stainless steel.

[Air Bubbles in Top Cover]
Air bubbles may be seen in the transparent top cover. This does not affect the strength of the cover.
The cover is in good condition as long as there are no more than 4 air bubbles with a size of less than 5 mm.

 


Product Description

- KBOXDS Series Control Box Small Waterproof Type (With Cover)
- Installation location: indoor use
- Body Material: ABS (White Gray)
- Top Cover Material: ABS (AG: White Gray) and Polycarbonate (AT: Transparent)
- Gasket Material: Polyurethane Foam.
- Mounting Base Material: Steel (SGCC)
- Degree of protection environmentally resistant IP standard: IP66
- Compliant standard: TUV supported.
- The top cover is fastened with cover screws (4 screws).
- bracket Material: Stainless Steel (SUS304)
- Main body plate thickness: 4 mm.
- Operating Temperature Range: −40°C to +80°C
- Flame Retardant Grade: ABS UL94-HB and Polycarbonate UL94-V0

Specification Table

Control Box Small Waterproof Type (With Cover): Related Image
Control Box Small Waterproof Type (With Cover): Related Image
Top Cover(Gray)
Model
KBOXDS-AG-0811-S
KBOXDS-AG-0811
KBOXDS-AG-0816
KBOXDS-AG-0816-S
KBOXDS-AG-0818-1
KBOXDS-AG-0825-1
KBOXDS-AG-1212-S
KBOXDS-AG-1212
KBOXDS-AG-1520
KBOXDS-AG-1520-1
KBOXDS-AG-1525
KBOXDS-AG-1525-1
KBOXDS-AG-2020-S
KBOXDS-AG-2020
Top Cover(Transparent)
Model
KBOXDS-AT-0811-S
KBOXDS-AT-0811
KBOXDS-AT-0816
KBOXDS-AT-0816-S
KBOXDS-AT-0818-1
KBOXDS-AT-0825-1
KBOXDS-AT-1212-S
KBOXDS-AT-1212
KBOXDS-AT-1520
KBOXDS-AT-1520-1
KBOXDS-AT-1525
KBOXDS-AT-1525-1
KBOXDS-AT-2020-S
KBOXDS-AT-2020

Basic Specifications

Control Box Small Waterproof Type (With Cover): Related ImageControl Box Small Waterproof Type (With Cover): Related Image
Control Box Small Waterproof Type (With Cover): Related Image
Control Box Small Waterproof Type (With Cover): Related Image
Control Box Small Waterproof Type (With Cover): Related Image
Part Number
KBOXDS-AG-0811
KBOXDS-AG-0811-S
KBOXDS-AG-0816
KBOXDS-AG-0816-S
KBOXDS-AG-0818-1
KBOXDS-AG-0825-1
KBOXDS-AG-1212
KBOXDS-AG-1212-S
KBOXDS-AG-1520
KBOXDS-AG-1520-1
KBOXDS-AG-1525
KBOXDS-AG-1525-1
KBOXDS-AG-2020
KBOXDS-AG-2020-S
KBOXDS-AT-0811
KBOXDS-AT-0811-S
KBOXDS-AT-0816
KBOXDS-AT-0816-S
KBOXDS-AT-0818-1
KBOXDS-AT-0825-1
KBOXDS-AT-1212
KBOXDS-AT-1212-S
KBOXDS-AT-1520
KBOXDS-AT-1520-1
KBOXDS-AT-1525
KBOXDS-AT-1525-1
KBOXDS-AT-2020
KBOXDS-AT-2020-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Features Color

฿ 811.99

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -8070110Cover / Body: ABSCover / Body: White Gray

฿ 920.51

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -8045110Cover / Body: ABSCover / Body: White Gray

฿ 1,127.89

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -8090160Cover / Body: ABSCover / Body: White Gray

฿ 1,063.49

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -8055160Cover / Body: ABSCover / Body: White Gray

฿ 1,192.29

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -8085180Cover / Body: ABSCover / Body: White Gray

฿ 1,328.83

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -8085250Cover / Body: ABSCover / Body: White Gray

฿ 1,310.15

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -125100125Cover / Body: ABSCover / Body: White Gray

฿ 1,174.26

TERMINAL BOX 1 Piece(s) Available 5 Day(s) 1012575125Cover / Body: ABSCover / Body: White Gray

฿ 1,477.60

TERMINAL BOX 1 Piece(s) Available 5 Day(s) 10150100200Cover / Body: ABSCover / Body: White Gray

฿ 1,520.11

TERMINAL BOX 1 Piece(s) Same day -150130200Cover / Body: ABSCover / Body: White Gray

฿ 1,557.46

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -150100250Cover / Body: ABSCover / Body: White Gray

฿ 1,664.37

TERMINAL BOX 1 Piece(s) Available 5 Day(s) 10150130250Cover / Body: ABSCover / Body: White Gray

฿ 1,929.71

TERMINAL BOX 1 Piece(s) Available Same day -200130200Cover / Body: ABSCover / Body: White Gray

฿ 1,858.22

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -20095200Cover / Body: ABSCover / Body: White Gray

฿ 1,006.17

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -8070110Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 963.02

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -8045110Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 1,241.88

TERMINAL BOX 1 Piece(s) Available Same day -8090160Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 1,163.31

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -8055160Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 1,270.86

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -8085180Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 1,414.48

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -8085250Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 1,352.66

TERMINAL BOX 1 Piece(s) Available Same day -125100125Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 1,267.00

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -12575125Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 1,570.34

TERMINAL BOX 1 Piece(s) Available Same day 10150100200Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 1,677.25

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -150130200Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 1,714.60

TERMINAL BOX 1 Piece(s) Available Same day 10150100250Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 1,814.43

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -150130250Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 2,187.32

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -200130200Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

฿ 2,151.26

TERMINAL BOX 1 Piece(s) Available 3 Day(s) -20095200Cover: PC / Body: ABSCover: Transparent / Body: Gray White Gray

Loading...

  1. 1

Outline Drawing

Control Box Small Waterproof Type (With Cover): Related Image

Basic Information

Type Control box Material Resin Protection function (environmentally resistant) IP66
Intermediate plate Iron Substrate Installation Indoor Representative Standard TUV
Locking type 4-Point Screw-Fastened Model Main body plate thickness(mm) 4