(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material | Top Cover | ABS (AG: White Gray) |
Polycarbonate (AT: Transparent) | ||
Body | ABS (White Gray) | |
Gasket | Polyurethane Foam | |
Hinge | Stainless Steel (SUS304) | |
Latch | Stainless Steel (SUS304) | |
Mounting Base | Steel (SGCC) | |
Bracket | Stainless Steel (SUS304) | |
Protection Grade | IP66 | |
Operating Temperature Range | −40°C to +80°C | |
Average Thickness | 5 mm | |
Flame Retardant Grade | ABS UL94-HB | |
Polycarbonate UL94-V0 |
A large plastic box with a stainless steel latch that can be attached to a control device.
Model | A | A2 | A3 | A4 | B | B2 | B3 | B4 | C | C1 | C2 | AG Dead Weight (g) | AT Dead Weight (g) |
KBOXDS-A*-012 | 225 | 204 | 189 | 158 | 275 | 254 | 240 | 210 | 120 | 90 | 30 | 1,572 | 1,648 |
KBOXDS-A*-015 | 200 | 177 | 152 | 129 | 300 | 276 | 252 | 227 | 150 | 120 | 30 | 1,572 | 1,616 |
KBOXDS-A*-01 | 200 | 177 | 152 | 128 | 300 | 276 | 253 | 226 | 180 | 150 | 30 | 1,720 | 1,770 |
KBOXDS-A*-02 | 300 | 275 | 252 | 228 | 400 | 375 | 352 | 325 | 180 | 150 | 30 | 3,212 | 3,296 |
KBOXDS-A*-03 | 400 | 372 | 354 | 328 | 500 | 474 | 454 | 428 | 200 | 170 | 30 | 5,034 | 5,118 |
Model | Standard Unit Price | Slide Unit Price | |
1 to 9 pcs | 10 to 19 pcs | 20 to 99 pcs | |
KBOXDS-AG-012 | - | - | - |
KBOXDS-AG-015 | - | - | - |
KBOXDS-AG-01 | - | - | - |
KBOXDS-AG-02 | - | - | - |
KBOXDS-AG-03 | - | - | - |
Model | Standard Unit Price | Slide Unit Price | |
1 to 9 pcs | 10 to 19 pcs | 20 to 99 pcs | |
KBOXDS-AT-012 | - | - | - |
KBOXDS-AT-015 | - | - | - |
KBOXDS-AT-01 | - | - | - |
KBOXDS-AT-02 | - | - | - |
KBOXDS-AT-03 | - | - | - |
Name | Quantity |
Mounting Feet / Mounting Screw | 4 Sets |
Mounting Base | 1 pc |
Part Number |
---|
KBOXDS-AG-01 |
KBOXDS-AG-02 |
KBOXDS-AG-03 |
KBOXDS-AG-012 |
KBOXDS-AG-015 |
KBOXDS-AT-01 |
KBOXDS-AT-02 |
KBOXDS-AT-012 |
KBOXDS-AT-015 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Features | Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,225.44 | TERMINAL BOX | 1 Piece(s) | Same day | - | 200 | 180 | 300 | (Material) Cover / Body: ABS | Cover / Body: White Gray | ||
฿ 4,786.57 | TERMINAL BOX | 1 Piece(s) | Available | 5 Day(s) | 10 | 300 | 180 | 400 | (Material) Cover / Body: ABS | Cover / Body: White Gray | |
฿ 6,505.49 | TERMINAL BOX | 1 Piece(s) | Available | 5 Day(s) | 10 | 400 | 200 | 500 | (Material) Cover / Body: ABS | Cover / Body: White Gray | |
฿ 2,868.00 | TERMINAL BOX | 1 Piece(s) | Available | 3 Day(s) | - | 225 | 120 | 275 | (Material) Cover / Body: ABS | Cover / Body: White Gray | |
฿ 2,939.49 | TERMINAL BOX | 1 Piece(s) | Available | 5 Day(s) | 10 | 200 | 150 | 300 | (Material) Cover / Body: ABS | Cover / Body: White Gray | |
฿ 3,475.96 | TERMINAL BOX | 1 Piece(s) | Available | 5 Day(s) | 10 | 200 | 180 | 300 | (Material) Cover: PC / Body: ABS | Cover: Transparent / Body: Gray White Gray | |
฿ 5,165.91 | TERMINAL BOX | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 180 | 400 | (Material) Cover: PC / Body: ABS | Cover: Transparent / Body: Gray White Gray | |
฿ 3,118.53 | TERMINAL BOX | 1 Piece(s) | Available | 3 Day(s) | - | 225 | 120 | 275 | (Material) Cover: PC / Body: ABS | Cover: Transparent / Body: Gray White Gray | |
฿ 3,175.20 | TERMINAL BOX | 1 Piece(s) | Available | 5 Day(s) | 10 | 200 | 150 | 300 | (Material) Cover: PC / Body: ABS | Cover: Transparent / Body: Gray White Gray |
Loading...
Type | Control box | Material | Resin | Protection function (environmentally resistant) | IP66 |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Representative Standard | TUV |
Locking type | Snap Key | Main body plate thickness(mm) | 5 |
How can we improve?
How can we improve?