1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SPCM Model Dedicated Accessories External Mounting Foot【4 Pieces Per Package】

SPCM TYPE ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 201.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· SPCM Type Dedicated externally mounted feet.
· Comes with M4 tapping screws.

MaterialPolycarbonate
ColorWhite Gray

(i)Caution

  • This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.

Product Description

Accessory to be mounted on the main body

Specifications

SPCM Model Dedicated Accessories, External Mounting Foot:Related Image

 

More Information

SPCM Model Dedicated Accessories, External Mounting Foot:Related Image

SPCM Model Dedicated Accessories, External Mounting Foot:Related Image
Part Number
SFL-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 201.69

SPCM TYPE ACCESSORY 1 Pack(s)

4 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Features With Screws Main body plate thickness(mm) 3 Dimension width(mm) 15
Dimension vertical(mm) 30 Pack quantity(Piece) 4 Conform SPCM Series

Please check the type/dimensions/specifications of the part SFL-1 in the SPCM Model Dedicated Accessories External Mounting Foot series.