(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
4-point screw-fastening water-proof and dust-proof structure.
Model | Standard Unit Price | Slide Unit Price | Size (Unit: mm) | Dead Weight (g) | |||||||||||||
1 to 5 pcs | 6 to 99 pcs | A | B | C | w | h | d | a | b | c | e | l | m | n | o | ||
BOX-SSB121508 | - | - | 120 | 150 | 80 | 80.5 | 130.5 | 67.6 | 66 | 116 | 6 | 10 | 30 | 30 | 40 | 30 | 900 |
BOX-SSB151508 | - | - | 150 | 150 | 80 | 110.5 | 130.5 | 67.6 | 96 | 116 | 10 | 10 | 30 | 30 | 40 | 30 | 1,100 |
BOX-SSB152210 | - | - | 150 | 220 | 100 | 110.5 | 200.5 | 87.6 | 96 | 186 | 10 | 10 | 35 | 35 | 50 | 35 | 1,600 |
BOX-SSB202010 | - | - | 200 | 200 | 100 | 160.5 | 180.5 | 87.6 | 146 | 166 | 10 | 10 | 35 | 35 | 50 | 35 | 1,800 |
BOX-SSB202812 | - | - | 200 | 280 | 120 | 160.5 | 260.5 | 107.6 | 146 | 246 | 10 | 10 | 35 | 35 | 60 | 40 | 2,500 |
Name | Material | Color / Surface Treatment | |
Material | Cover | Stainless Steel (SUS304) t1.2 | Polish Treatment #400 |
Body | Stainless Steel (SUS304) t1.2 | Polish Treatment #400 | |
Gasket | Ethylene Propylene Rubber | Black | |
Mounting Screws | Stainless Steel Raised Countersunk Head M5 × 15 | Not Processed | |
Z Bracket | SUS304 t1.2 | Not Processed | |
Protection Grade | IP65 | ||
Operating Temperature Range | −40°C to +90°C |
Name | Quantity |
Mounting Screws | 4 pcs |
Gasket | 1 pc |
Z Bracket | 2 pcs |
Type | Control box | Material | Stainless steel | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Intermediate plate | Without Board | Installation | Indoor | Locking type | Screw-Fastened Model |
Paint | N/A | Main body plate thickness(mm) | 1.2 | Features | Use Polishing Coating # 400 on Surface |
Surface Treatment | Mirror finish |
Please check the type/dimensions/specifications of the part BOX-SSB151508 in the Stainless Steel Control Box SSB Type series.
Part Number |
---|
BOX-SSB121508 |
BOX-SSB152210 |
BOX-SSB202010 |
BOX-SSB202812 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
฿ 4,621.18 | 1 Piece(s) | Available | 5 Day(s) | 120 | 80 | 150 | |
฿ 5,096.48 | 1 Piece(s) | Available | 5 Day(s) | 150 | 100 | 220 | |
฿ 5,409.48 | 1 Piece(s) | Available | 5 Day(s) | 200 | 100 | 200 | |
฿ 5,855.79 | 1 Piece(s) | Available | 5 Day(s) | 200 | 120 | 280 |
How can we improve?
How can we improve?