(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This is a rack mount bracket (2 pcs. included) dedicated for the SL type. It is screw mount type and is recommended for use with a rack case.
Specifications
Type | Material | Color / Surface Treatment |
S Type | A6063S-T5 | HL Silver Anodized |
B Type | A6063S-T5 | HL Black Anodized |
JIS Rack Mount Type | ||||||||
Part Number | Type | Size (Unit: mm) | Cut Hole | |||||
H | a | b | c | e | f | |||
M-49 | B | 49 | 24.5 | - | - | 14.5 | 20 | 1 |
S | ||||||||
M-99 | B | 99 | 24.5 | - | 50 | 24.5 | 50 | 2 |
S | ||||||||
M-149 | B | 149 | 24.5 | - | 100 | 24.5 | 100 | 2 |
S | ||||||||
M-199 | B | 199 | 24.5 | 50 | 50 | 24.5 | 150 | 4 |
S | ||||||||
M-249 | B | 249 | 24.5 | 50 | 100 | 24.5 | 200 | 4 |
S | ||||||||
M-299 | B | 299 | 24.5 | 50 | 150 | 49.5 | 200 | 4 |
S |
EIA Rack Mount Type | ||||||||
Part Number | Type | Size (Unit: mm) | Mounting Holes | |||||
H | a | b | c | e | f | |||
M-44 | B | 44 | 6.1 | - | 31.8 | 14 | 16 | 2 |
S | ||||||||
M-88 | B | 88 | 5.9 | - | 76.2 | 20 | 48 | 2 |
S | ||||||||
M-133 | B | 132.5 | 37.7 | - | 57.1 | 37.7 | 57.1 | 2 |
S | ||||||||
M-177 | B | 177 | 37.7 | - | 101.6 | 37.7 | 101.6 | 2 |
S | ||||||||
M-222 | B | 221.5 | 37.75 | - | 146 | 37.75 | 146 | 2 |
S | ||||||||
M-266 | B | 265.9 | 37.7 | 57.2 | 76.1 | 37.7 | 190.5 | 4 |
S |
Features | Screw-Fastened Model | Dimension width(mm) | 430 | Dimension vertical(mm) | 149 |
---|---|---|---|---|---|
Paint - surface treatment | HL Silver Anodized | Color | Silver | Special notes | JIS Rack Mount Model, 2-Piece Pack |
Dimension height(mm) | 50 | Label contents | Aluminum | Deflection (Max)(mm) | Indoor |
Please check the type/dimensions/specifications of the part M-149-S in the SL Model Dedicated Accessory Rack-Mount Brackets series.
How can we improve?
How can we improve?