Aluminum Control Box SL Type (Metallic Frame Type)

Brand :
MISUMI
Caution
Product Description
A control box made of lightweight aluminum, frame type in fixed size.

Panel shaped for excellent machining performance.!
· Assembly type case with panel structure.
Enables easy machining of the panels.
· The type with 430 as dimension A can be used as a rack case.
· Rack case compliant with the JIS standard.
Dimension C: 49, 99, 149, 199, 249
· Rack case compliant with the EIA standard.
Dimension C: 44, 88, 132.5, 177, 221.5

・ Heat dissipation holes are not included for top plates in the following sizes (A×B)
120×160: 160×160: 200×160
120×230: 160×230: 260×160
Specification Table
