(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used as a replacement for rack case panels.
Unit Size | Model | Color specifications | Size (unit: mm) | Dead Weight (kg) | ||
H | a | b | ||||
1U | EP-3-44 | S | 44 | 6.1 | 31.8 | 0.21 |
B | ||||||
2U | EP-3-88 | S | 88 | 5.9 | 76.2 | 0.38 |
B | ||||||
3U | EP-3-133 | S | 132.5 | 37.7 | 57.1 | 0.54 |
B | ||||||
4U | EP-3-177 | S | 177 | 37.7 | 101.6 | 0.72 |
B | ||||||
5U | EP-3-222 | S | 221.5 | 37.75 | 146 | 0.93 |
B |
Color specifications | Name | Material | Color/Surface Treatment |
S | Silver Blank Panel | A6063S-T5 | Hairline Silver Anodized Aluminum |
B | Black Blank Panel | A6063S-T5 | Hairline black anodized |
Dimension width W(mm) | 482.6 | Dimension depth D(mm) | 15 | Material | Aluminum |
---|---|---|---|---|---|
Protection function (environmentally resistant) | None | Intermediate plate | Without Board | Installation | Indoor |
Main body plate thickness(mm) | 3 | Shape | Panel type |
Please check the type/dimensions/specifications of the part EP-3-133-S in the Aluminum Rack Case Accessory Aluminum Blank Panel series.
Part Number |
---|
EP-3-133-B |
EP-3-177-B |
EP-3-177-S |
EP-3-222-S |
EP-3-44-B |
EP-3-44-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension vertical H (mm) | Features | Color |
---|---|---|---|---|---|---|---|
฿ 1,295.42 | 1 Piece(s) | Available | 5 Day(s) | 132.5 | 3U, Brushed | Black | |
฿ 1,614.19 | 1 Piece(s) | Available | 5 Day(s) | 177 | 4U, Brushed | Black | |
฿ 1,521.45 | 1 Piece(s) | Available | 5 Day(s) | 177 | 4U, Brushed | Silver | |
฿ 1,769.70 | 1 Piece(s) | Available | 5 Day(s) | 221.5 | 5U, Brushed | Silver | |
฿ 703.28 | 1 Piece(s) | Available | 5 Day(s) | 44 | 1U, Brushed | Black | |
฿ 656.91 | 1 Piece(s) | Available | 5 Day(s) | 44 | 1U, Brushed | Silver |
How can we improve?
How can we improve?