(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rack case in flat-panel structure with handle.
Unit Size | Model | Color specifications | Standard Unit Price | Slide Unit Price | Size (Unit: mm) | Dead Weight (kg) | |||||||||||||||
1 to 5 pcs | 6 to 99 pcs | A | B | C | t | φ | a | b | c | d | e | f | g | h | i | j | k | ||||
2U | ERH88-20 | S | - | - | 482.6 | 200 | 88 | 3 | 8 | 5.9 | 76.2 | 68 | 36 | 76 | 193.5 | 29.75 | 119 | 30 | 194 | 81 | 2.5 |
B | - | - | |||||||||||||||||||
ERH88-32 | S | - | - | 482.6 | 320 | 88 | 3 | 8 | 5.9 | 76.2 | 68 | 36 | 76 | 313.5 | 44.75 | 245 | 40 | 314 | 81 | 3.4 | |
B | - | - | |||||||||||||||||||
ERH88-43 | S | - | - | 482.6 | 430 | 88 | 3 | 8 | 5.9 | 76.2 | 68 | 36 | 76 | 423.5 | 59.75 | 329 | 50 | 424 | 81 | 4.2 | |
B | - | - | |||||||||||||||||||
3U | ERH133-20 | S | - | - | 482.6 | 200 | 132.5 | 3 | 8 | 37.7 | 57.1 | 108 | 36 | 120.5 | 193.5 | 29.75 | 119 | 30 | 194 | 125.5 | 2.9 |
B | - | - | |||||||||||||||||||
ERH133-32 | S | - | - | 482.6 | 320 | 132.5 | 3 | 8 | 37.7 | 57.1 | 108 | 36 | 120.5 | 313.5 | 44.75 | 245 | 40 | 314 | 125.5 | 3.9 | |
B | - | - | |||||||||||||||||||
ERH133-43 | S | - | - | 482.6 | 430 | 132.5 | 3 | 8 | 37.7 | 57.1 | 108 | 36 | 120.5 | 423.5 | 59.75 | 329 | 50 | 424 | 125.5 | 4.7 | |
B | - | - | |||||||||||||||||||
4U | ERH177-20 | S | - | - | 482.6 | 200 | 177 | 3 | 8 | 37.7 | 101.6 | 128 | 36 | 165 | 193.5 | 29.75 | 119 | 30 | 194 | 170 | 3.4 |
B | - | - | |||||||||||||||||||
ERH177-32 | S | - | - | 482.6 | 320 | 177 | 3 | 8 | 37.7 | 101.6 | 128 | 36 | 165 | 313.5 | 44.75 | 245 | 40 | 314 | 170 | 4.4 | |
B | - | - | |||||||||||||||||||
ERH177-43 | S | - | - | 482.6 | 430 | 177 | 3 | 8 | 37.7 | 101.6 | 128 | 36 | 165 | 423.5 | 59.75 | 329 | 50 | 424 | 170 | 5.4 | |
B | - | - | |||||||||||||||||||
5U | ERH222-20 | S | - | - | 482.6 | 200 | 221.5 | 3 | 8 | 37.75 | 146 | 158 | 36 | 209.5 | 193.5 | 29.75 | 119 | 30 | 194 | 214.5 | 3.9 |
B | - | - | |||||||||||||||||||
ERH222-32 | S | - | - | 482.6 | 320 | 221.5 | 3 | 8 | 37.75 | 146 | 158 | 36 | 209.5 | 313.5 | 44.75 | 245 | 40 | 314 | 214.5 | 4.9 | |
B | - | - | |||||||||||||||||||
ERH222-43 | S | - | - | 482.6 | 430 | 221.5 | 3 | 8 | 37.75 | 146 | 158 | 36 | 209.5 | 423.5 | 59.75 | 329 | 50 | 424 | 214.5 | 5.9 | |
B | - | - |
Number | Name | Number of Pieces | Material | Color / Surface Treatment |
(1) | Front Panel | 1 | A6063S-T5 | HL Silver/Black Anodized Aluminum |
(2) | Frame | 4 | A6063S-T5 | HL Silver/Black Anodized Aluminum |
(3) | Rear Panel | 1 | A6063S-T5 | HL Silver/Black Anodized Aluminum |
(4) | Side board | 2 | A1050P-H24 t1.5 | HL Silver/Black Anodized Aluminum |
(5) | Top Plate | 1 | SPCC t1.0 | Black Leather-Tone Coating |
(6) | Bottom Plate | 1 | SPCC t1.0 | Black Melamine Coating |
(7) | Fixing Bracket | 4 | SPCC t2.0 + A6063S-T5 | Chromate Plating + Anodized Aluminum |
(8) | Rubber Feet | 4 | Natural Rubber | Black |
(9) | Handle | 2 | A5056S | Anodized Aluminum Chrome / Black |
Color specifications | Front Panel | Rear Panel | Frame |
S | Silver | Silver | Silver |
B | Black | Black | Black |
Color specifications | Side board | Top and Bottom Plate |
S | Silver | Black |
B | Black | Black |
Part Number |
---|
ERH88-32-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension vertical H (mm) | Dimension depth D (mm) | Features | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,321.70 | RACKCASE | 1 Piece(s) | Available | 5 Day(s) | 10 | 88 | 320 | 2U, Front with handle, top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate: Silver / Top / Bottom Plates: Black |
Loading...
Dimension width W(mm) | 482.6 | Material | Aluminum | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Without Board | Installation | Indoor | Locking type | Screw-Fastened Model |
Shape | Sash type |
Please check the type/dimensions/specifications of the part ERH88-32-S in the Aluminum Rack Case ERH Type (with Handle) series.
Part Number |
---|
ERH133-32-B |
ERH133-32-S |
ERH133-43-B |
ERH133-43-S |
ERH88-43-B |
ERH88-43-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension vertical H (mm) | Dimension depth D (mm) | Features | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 6,335.34 | 1 Piece(s) | Available | 5 Day(s) | 10 | 132.5 | 320 | 3U, Front with handle, top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate, Top / Bottom Plates: Black | |
฿ 6,016.55 | 1 Piece(s) | Available | 5 Day(s) | 10 | 132.5 | 320 | 3U, Front with handle, top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate: Silver / Top / Bottom Plates: Black | |
฿ 7,205.97 | 1 Piece(s) | Available | 5 Day(s) | 10 | 132.5 | 430 | 3U, Front with handle, top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate, Top / Bottom Plates: Black | |
฿ 6,788.63 | 1 Piece(s) | Available | 5 Day(s) | 10 | 132.5 | 430 | 3U, Front with handle, top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate: Silver / Top / Bottom Plates: Black | |
฿ 6,354.62 | 1 Piece(s) | Available | 5 Day(s) | 10 | 88 | 430 | 2U, Front with handle, top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate, Top / Bottom Plates: Black | |
฿ 6,035.83 | 1 Piece(s) | Available | 5 Day(s) | 10 | 88 | 430 | 2U, Front with handle, top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate: Silver / Top / Bottom Plates: Black |
How can we improve?
How can we improve?