(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fixed-size rack case made of lightweight aluminum, with a completely flat panel structure.
Unit Size | Model | Color specifications | Size (unit: mm) | Dead Weight (kg) | |||||||||||
A | B | C | t | a | b | c | d | e | f | g | h | ||||
2U | ER88-20 | S | 482.6 | 200 | 88 | 3 | 5.9 | 76.2 | 193.5 | 29.75 | 119 | 30 | 194 | 81 | 2.5 |
B | |||||||||||||||
ER88-32 | S | 482.6 | 320 | 88 | 3 | 5.9 | 76.2 | 313.5 | 44.75 | 245 | 40 | 314 | 81 | 3.4 | |
B | |||||||||||||||
ER88-43 | S | 482.6 | 430 | 88 | 3 | 5.9 | 76.2 | 423.5 | 59.75 | 329 | 50 | 424 | 81 | 4.2 | |
B | |||||||||||||||
3U | ER133-20 | S | 482.6 | 200 | 132.5 | 3 | 37.7 | 57.1 | 193.5 | 29.75 | 119 | 30 | 194 | 125.5 | 2.9 |
B | |||||||||||||||
ER133-32 | S | 482.6 | 320 | 132.5 | 3 | 37.7 | 57.1 | 313.5 | 44.75 | 245 | 40 | 314 | 125.5 | 3.8 | |
B | |||||||||||||||
ER133-43 | S | 482.6 | 430 | 132.5 | 3 | 37.7 | 57.1 | 423.5 | 59.75 | 329 | 50 | 424 | 125.5 | 4.7 |
Number | Name | Number of Pieces | Material | Color/Surface Treatment |
1 | Front Panel | 1 | A6063S-T5 | HL Silver/Black Anodized Aluminum |
2 | Frame | 4 | A6063S-T5 | HL Silver/Black Anodized Aluminum |
3 | Rear Panel | 1 | A6063S-T5 | HL Silver/Black Anodized Aluminum |
4 | Side board | 2 | A1050P-H24 t1.5 | HL Silver/Black Anodized Aluminum |
5 | Top Plate | 1 | SPCC t1.0 | Black Leather-Tone Coating |
6 | Bottom Plate | 1 | SPCC t1.0 | Black Melamine Coating |
7 | Fixing Bracket | 4 | SPCC t2.0+A6063S-T5 | Chromate Plating + Anodized Aluminum |
8 | Rubber Feet | 4 | Natural Rubber | Black |
Color specifications | Front Panel | Rear Panel | Frame |
S | Silver | Silver | Silver |
B | Black | Black | Black |
Color specifications | Side board | Top・Bottom Plate |
S | Silver | Black |
B | Black | Black |
Part Number |
---|
ER88-32-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension vertical H (mm) | Dimension depth D (mm) | Features | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,188.39 | RACKCASE | 1 Piece(s) | Available | 5 Day(s) | 10 | 88 | 320 | 2U, Top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate, Top / Bottom Plates: Black |
Loading...
Dimension width W(mm) | 482.6 | Material | Aluminum | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Without Board | Installation | Indoor | Locking type | Screw-Fastened Model |
Shape | Sash type |
Please check the type/dimensions/specifications of the part ER88-32-B in the Aluminum Rack Case ER Type series.
Part Number |
---|
ER133-32-S |
ER133-43-B |
ER133-43-S |
ER88-32-S |
ER88-43-B |
ER88-43-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension vertical H (mm) | Dimension depth D (mm) | Features | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 5,629.50 | 1 Piece(s) | Available | 5 Day(s) | 10 | 132.5 | 320 | 3U, Top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate: Silver / Top / Bottom Plates: Black | |
฿ 6,753.86 | 1 Piece(s) | Available | 5 Day(s) | 10 | 132.5 | 430 | 3U, Top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate, Top / Bottom Plates: Black | |
฿ 6,313.34 | 1 Piece(s) | Available | 5 Day(s) | 10 | 132.5 | 430 | 3U, Top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate: Silver / Top / Bottom Plates: Black | |
฿ 4,927.55 | 1 Piece(s) | Available | 5 Day(s) | 10 | 88 | 320 | 2U, Top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate: Silver / Top / Bottom Plates: Black | |
฿ 5,966.27 | 1 Piece(s) | Available | 5 Day(s) | 10 | 88 | 430 | 2U, Top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate, Top / Bottom Plates: Black | |
฿ 5,641.68 | 1 Piece(s) | Available | 5 Day(s) | 10 | 88 | 430 | 2U, Top plate / bottom plate are made of iron | Front And Rear Panel, Side Plate: Silver / Top / Bottom Plates: Black |
How can we improve?
How can we improve?