1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Free-Size Relay Box Small Screw-Type, TFBOX Series

CONTROLBOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


4-Point Screw-Fastening Relay Box
· Relay box with screw-on lid that can be made in the size requested by the customer.
· A wide range of drilling can also be done.
· An optional DIN rail can also be welded on.
[Basic Specifications]
Plate ThicknessLid1.6mm
Main Body1.6mm
MaterialLid / Main BodySPHC
Cover
Mounting Screws
4-Piece Cross Recessed
Head Truss Machine
Screws M4 × 6
Stainless Steel
■ Notes on the drilling service ■
The TFBOX series is painted after tapping, so paint may get into the threads.
It may be necessary to re-tap by hand after the item arrives.
We do not re-tap as part of our manufacturing process or handle masking. Take note in advance.
*1: Shipping time may vary depending on the nature of the machining and the number of units.

 

Product Description

4-point screw-fastening small relay box

Specification Table

TFBOX Series Relay Box Small Screw Type Configurable Size: Related Image
TFBOX Series Relay Box Small Screw Type Configurable Size: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
TFBOX Series Relay Box Small Screw Type Configurable Size: Related Image
TFBOX Series Configurable Size Price List
C Dimension 50 mm
 B/A100110120130140150160170180190200210220230240250260270280290300
100
110
120
130-
140--
150---
160----
170-----
180------
190-------
200--------
210---------
220----------
230-----------
240------------
250-------------
260--------------
270---------------
280----------------
290-----------------
300------------------
The "ー" part is not available.

C Dimension 60 mm
B/A100110120130140150160170180190200210220230240250260270280290300
100---------------------
110-
120-
130-
140--
150---
160----
170-----
180------
190-------
200--------
210---------
220----------
230-----------
240------------
250-------------
260--------------
270---------------
280----------------
290-----------------
300------------------
The "ー" part is not available.

C Dimension 70 mm
B/A100110120130140150160170180190200210220230240250260270280290300
100---------------------
110-----
120-----
130-----
140-----
150-----
160-----
170-----
180------
190-------
200--------
210---------
220----------
230-----------
240------------
250-------------
260--------------
270---------------
280----------------
290-----------------
300------------------
The "ー" part is not available.

C Dimension 80 mm
B/A100110120130140150160170180190200210220230240250260270280290300
100---------------------
110---------------------
120-----
130-----
140-----
150-----
160-----
170-----
180------
190-------
200--------
210---------
220----------
230-----------
240------------
250-------------
260--------------
270---------------
280----------------
290-----------------
300------------------
The "ー" part is not available.

C Dimension 90 mm
B/A100110120130140150160170180190200210220230240250260270280290300
100---------------------
110---------------------
120---------------------
130-----
140-----
150-----
160-----
170-----
180------
190-------
200--------
210---------
220----------
230-----------
240------------
250-------------
260--------------
270---------------
280----------------
290-----------------
300------------------
The "ー" part is not available.

C Dimension 100 mm
B/A100110120130140150160170180190200210220230240250260270280290300
100---------------------
110---------------------
120---------------------
130---------------------
140-----
150-----
160-----
170-----
180------
190-------
200--------
210---------
220----------
230-----------
240------------
250-------------
260--------------
270---------------
280----------------
290-----------------
300------------------
The "ー" part is not available.

C Dimension 110 mm
B/A100110120130140150160170180190200210220230240250260270280290300
100---------------------
110---------------------
120---------------------
130---------------------
140---------------------
150------
160------
170------
180------
190-------
200--------
210---------
220----------
230-----------
240------------
250-------------
260--------------
270---------------
280----------------
290-----------------
300------------------
The "ー" part is not available.

C Dimension 120 mm
B/A100110120130140150160170180190200210220230240250260270280290300
100---------------------
110---------------------
120---------------------
130---------------------
140---------------------
150---------------------
160------
170------
180------
190-------
200--------
210---------
220----------
230-----------
240------------
250-------------
260--------------
270---------------
280----------------
290-----------------
300------------------
The "ー" part is not available.
 

Basic Specifications

TFBOX Series Relay Box Small Screw Type Configurable Size: Related Image
Part Number
TFBOX-[100-300/10]-[100-300/10]-[50-120/10]-[E,​G,​K]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10100 ~ 300100 ~ 30050 ~ 120Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

Loading...

  1. 1

Outline Drawing

TFBOX Series Relay Box Small Screw Type Configurable Size: Related Image

Basic Information

Type Relay box Material Iron Protection function (environmentally resistant) None
Intermediate plate Without Board Installation Indoor Locking type 4-Point Screw-Fastened Model
Paint Powder Paint Main body plate thickness(mm) 1.6 Plate Thickness (Door/Cover)(mm) 1.6