1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Free-Size Relay Box Combination Type, TCB Series

CONTROLBOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Relay Box with Combination Vertical Cover
· Combination vertical cover type relay box.
· Wide opening for excellent workability.
· A wide range of alterations including drilling and boss welding can also be done.
· The bottom of the box has a DIN rail for mounting equipment welded at the center (optional).
 
[Basic Specifications]
Plate ThicknessTop Cover1.2 mm
Bottom Cover1.2 mm
MaterialTop and Bottom CoversSPHC
Cover
Mounting Screws
4-Piece Cross Recessed
Head Truss Machine
Screws M3 × 6
Stainless Steel
SealNeoprene Sponge
Rubber Feet4 piecesNeoprene Rubber
*Rubber feet are shipped inside the product when shipped.
*If many parts are loaded onto the cover, the M3 set screws may be damaged. Take care when handling.
*A = Width = W, B = Depth = D, C = Height = H

■ Notes on the drilling service ■
The TFBOX series is painted after tapping, so paint may get into the threads.
It may be necessary to re-tap by hand after the item arrives.
We do not re-tap as part of our manufacturing process or handle masking. Take note in advance.


 

Product Description

A compact steel junction box with upper and lower covers combined, for which 3 sides can be specified.

Specification Table

TCB Series Relay Box Configurable Size Combination Type: Related Image
 
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
TCB Series Relay Box Configurable Size Combination Type: Related Image
*1: Shipping time may vary depending on the nature of the machining and the number of units.
*For A/B/C dimension positions, see the outline drawing.
TCB Series Configurable Size Price List
The "ー" part is not available.
Dimension C 50 mm
 A
B
100110120130140150160170180190200210220230240250260270280290300
100
110
120
130
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
Dimension C 60 mm
 A
B
100110120130140150160170180190200210220230240250260270280290300
100
110
120
130
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
Dimension C 70 mm
 A
B
100110120130140150160170180190200210220230240250260270280290300
100
110
120
130
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
Dimension C 80 mm
 A
B
100110120130140150160170180190200210220230240250260270280290300
100
110
120
130
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
Dimension C 90 mm
 A
B
100110120130140150160170180190200210220230240250260270280290300
100
110
120
130
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
Dimension C 100 mm
 A
B
100110120130140150160170180190200210220230240250260270280290300
100
110
120
130
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
Dimension C 110 mm
 A
B
100110120130140150160170180190200210220230240250260270280290300
100
110
120
130
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
Dimension C 120 mm
 A
B
100110120130140150160170180190200210220230240250260270280290300
100
110
120
130
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300

Basic Specifications

TCB Series Relay Box Configurable Size Combination Type: Related Image
Part Number
TCB-[100-300/10]-[100-300/10]-[50-120/10]-[E,​G,​K]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 100 ~ 300100 ~ 30050 ~ 120Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

Loading...

  1. 1

Outline Drawing

TCB Series Relay Box Configurable Size Combination Type: Related Image

Basic Information

Type Relay box Material Iron Protection function (environmentally resistant) None
Intermediate plate Without Board Installation Indoor Paint Powder Paint
Features Opening is wide Plate Thickness (Door/Cover)(mm) 1.2