1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FSTX Series Relay Box Small Size Screw Fastening Type Customer Requested Size

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FSTX Series Relay Box Small Size Screw Fastening Type Customer Requested Size
  • FSTX Series Relay Box Small Size Screw Fastening Type Customer Requested Size
  • FSTX Series Relay Box Small Size Screw Fastening Type Customer Requested Size
You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


A screw fastening box with a simple structure
· Relay box with external dimensions specified in increments of 10 mm.
· Ships on the 3rd day at the earliest with or without drilling. *1
· No drilling on back.
· Tapping can be done on all surfaces.

・The main body does not have a waterproof or dust proof structure.
*1: Shipping time may vary depending on the nature of the machining and the number of units.
FSTX Series Relay Box Small Screw Type Customer Requested Size: Related Image

 


Product Description

A screw fastening box with a simple structure

Specification Table

FSTX Series Relay Box Small Screw Type Customer Requested Size: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for an exact shipping date.
FSTX Series Relay Box Small Screw Type Customer Requested Size: Related ImageFSTX Series Relay Box Small Screw Type Customer Requested Size: Related Image

FSTX Series Relay Box Small Screw Type Customer Requested Size: Related Image
 

 

 

 

 
Part Number
FSTX-[100-500/10]-[100-300/10]-[50-120/10]-[E,​G,​K]
FSTX-NS-[100-500/10]-[100-300/10]-[50-120/10]
FSTXN-[100-500/10]-[100-300/10]-[50-120/10]-[E,​G,​K]
FSTXN-NS-[100-500/10]-[100-300/10]-[50-120/10]
FSTXS-[100-500/10]-[100-300/10]-[50-120/10]-[E,​G,​K]
FSTXS-NS-[100-500/10]-[100-300/10]-[50-120/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Paint Features Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10100 ~ 500100 ~ 30050 ~ 120Powder PaintNo Packing AdhesiveCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10100 ~ 500100 ~ 30050 ~ 120Surface PreparationNo Packing Adhesive-

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10100 ~ 500100 ~ 30050 ~ 120Powder PaintPackaging with Excellent Resistance to Wear, Splatters, OilCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10100 ~ 500100 ~ 30050 ~ 120Surface PreparationPackaging with Excellent Resistance to Wear, Splatters, Oil-

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10100 ~ 500100 ~ 30050 ~ 120Powder PaintWith Heat-Resistant PackagingCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10100 ~ 500100 ~ 30050 ~ 120Surface PreparationWith Heat-Resistant Packaging-

Loading...

  1. 1



 

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Self-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2 Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel + 4 Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Self-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Self-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Compatible with HJSA Series Steel Frames-HSCBZinc Phosphate CoatingProduct Page
Steel Frames Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur quickly depending on the environment in which this product is stored. Apply a top coat without delay.

Basic Information

Type Relay box Material Iron Protection function (environmentally resistant) None
Intermediate plate Without Board Installation Indoor Locking type Screw-Fastened Model
Main body plate thickness(mm) 1.6 Plate Thickness (Door/Cover)(mm) 1.6