1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Free-Size Relay Box Medium Screw-Type, FSTM Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Free-Size Relay Box Medium Screw-Type, FSTM Series
  • Free-Size Relay Box Medium Screw-Type, FSTM Series
You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


4-Point Screw-Fastening Stainless Steel Relay Box
· Relay box with external dimensions specified in increments of 10 mm.
· Ships on the 3rd day at the earliest with or without drilling. *1
· Adopts captive screws (M5).
· Tapping can be done on all 7 surfaces including the intermediate plate.

*1: Shipping time may vary depending on the nature of the machining and the number of units.
[Basic Specifications]
FSTM Series Relay Box Medium Screw Type Configurable Size: Related Image

 

Product Description

4-point screw-fastening relay box

Specification Table

FSTM Series Relay Box Medium Screw Type Configurable Size: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
The "−" size is not available.
DW
H
Normal Unit Price
200-290300-390400-490500-590600-700
100-130200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
140-150200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
160-190200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
200-240200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
250-290200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
300-350200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
360-400200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
Product available only when D ≤ W and D ≤ H

Basic Specifications

FSTM Series Relay Box Medium Screw Type Configurable Size: Related Image
FSTM Series Relay Box Medium Screw Type Configurable Size: Related Image
Part Number
FSTM-[200-700/10]-[200-800/10]-[100-400/10]-[E,​G,​K]
FSTM-NS-[200-700/10]-[200-800/10]-[100-400/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Paint Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 700200 ~ 800100 ~ 400Powder PaintCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 700200 ~ 800100 ~ 400Surface Preparation-

Loading...

  1. 1

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
Steel Frame Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.

Basic Information

Type Relay box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type 4-Point Screw-Fastened Model
Strainer N/A Main body plate thickness(mm) 1.6 Features Use the Cover Falling Screw (M5)
Plate Thickness (Door/Cover)(mm) 1.6 Plate Thickness (Medium Plate)(mm) 1.6