(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Hole Machining Service Available]A steel fixed size control enclosure, screw mount, SBOT series
Model | Color | Main Body Size (unit: mm) | Cover Size (unit: mm) | Intermediate Plate Size (unit: mm) | Weight (unit: kg) | ||||
A | B | C | D | E | Horizontal | Vertical | |||
SBOT152010 | K (Cream) G (Gray) | 150 | 200 | 100 | 155 | 205 | 100 | 150 | 1.9 |
SBOT252010 | 250 | 200 | 100 | 255 | 205 | 200 | 150 | 2.8 | |
SBOT302010 | 300 | 200 | 100 | 305 | 205 | 250 | 150 | 3.3 | |
SBOT302510 | 300 | 250 | 100 | 305 | 255 | 250 | 200 | 4.0 | |
SBOT352510 | 350 | 250 | 100 | 355 | 255 | 300 | 200 | 4.6 | |
SBOT303010 | 300 | 300 | 100 | 305 | 305 | 250 | 250 | 4.5 | |
SBOT403010 | 400 | 300 | 100 | 405 | 305 | 350 | 250 | 6.0 | |
SBOT152016 | 150 | 200 | 160 | 155 | 205 | 100 | 150 | 2.3 | |
SBOT202016 | 200 | 200 | 160 | 205 | 205 | 150 | 150 | 2.8 | |
SBOT252016 | 250 | 200 | 160 | 255 | 205 | 200 | 150 | 5.0 | |
SBOT302016 | 300 | 200 | 160 | 305 | 205 | 250 | 150 | 3.4 | |
SBOT252516 | 250 | 250 | 160 | 255 | 255 | 200 | 200 | 4.0 | |
SBOT302516 | 300 | 250 | 160 | 305 | 255 | 250 | 200 | 3.9 | |
SBOT352516 | 350 | 250 | 160 | 355 | 255 | 300 | 200 | 4.6 | |
SBOT303016 | 300 | 300 | 160 | 305 | 305 | 250 | 250 | 5.4 | |
SBOT403016 | 400 | 300 | 160 | 405 | 305 | 350 | 250 | 5.2 | |
SBOT403516 | 400 | 350 | 160 | 405 | 355 | 350 | 300 | 6.8 | |
SBOT453516 | 450 | 350 | 160 | 455 | 355 | 400 | 300 | 7.8 | |
SBOT204016 | 200 | 400 | 160 | 205 | 405 | 150 | 350 | 8.7 | |
SBOT404016 | 400 | 400 | 160 | 405 | 405 | 350 | 350 | 8.6 | |
SBOT504016 | 500 | 400 | 160 | 505 | 405 | 450 | 350 | 10.5 | |
SBOT505016 | 500 | 500 | 160 | 505 | 505 | 450 | 450 | 12.7 |
Plate Thickness | Cover | 1.6 mm |
Main Body | 1.2 mm | |
Intermediate Plate | 1.6 mm | |
Material | Door/Main Body/Intermediate Plate | SPHC |
Grounding Terminal | ±M6× 0 Brass Pan Head Small Screw |
With Spring Washer, Flat Washer | |
Intermediate Plate Mounting Bracket | Iron Bind Tapping P + 3 Types <2960/>5<2961/>10×5×10 |
Part Number |
---|
SBOT204016-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 4,685.20 | CONTROLBOX | 1 Piece(s) | Available | 7 Day(s) | 200 | 400 | 160 | Gray (Approximately Munsell Value 5Y7/1) |
Loading...
Material | Iron | Protection function (environmentally resistant) | IP4X | Intermediate plate | Iron Substrate |
---|---|---|---|---|---|
Installation | Indoor | Locking type | Knurled Screw-Fastened Model | Strainer | N/A |
Paint | Powder Paint | Main body plate thickness(mm) | 1.2 | Plate Thickness (Door/Cover)(mm) | 1.6 |
Plate Thickness (Medium Plate)(mm) | 1.6 |
Please check the type/dimensions/specifications of the part SBOT204016-G in the [Fixed Size] Steel Box, SBOT Series series.
Part Number |
---|
SBOT152016-K |
SBOT202016-G |
SBOT202016-K |
SBOT204016-K |
SBOT252010-G |
SBOT252010-K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Color |
---|---|---|---|---|---|---|---|---|
฿ 2,348.90 | 1 Piece(s) | Available | 7 Day(s) | 150 | 200 | 160 | Cream (Munsell 2.5Y9/1) | |
฿ 2,422.24 | 1 Piece(s) | Available | 7 Day(s) | 200 | 200 | 160 | Gray (Approximately Munsell Value 5Y7/1) | |
฿ 2,422.24 | 1 Piece(s) | Available | 7 Day(s) | 200 | 200 | 160 | Cream (Munsell 2.5Y9/1) | |
฿ 4,685.20 | 1 Piece(s) | Available | 7 Day(s) | 200 | 400 | 160 | Cream (Munsell 2.5Y9/1) | |
฿ 2,522.06 | 1 Piece(s) | Available | 7 Day(s) | 250 | 200 | 100 | Gray (Approximately Munsell Value 5Y7/1) | |
฿ 2,522.06 | 1 Piece(s) | Available | 7 Day(s) | 250 | 200 | 100 | Cream (Munsell 2.5Y9/1) |
How can we improve?
How can we improve?