(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Can be used to store a wide range of control devices.
· Uses snap lock that can be locked with a padlock, etc.
· The surface is hairline processed.
· Drilling is also possible.
Standard fixed size, snap lock type stainless steel box.
Model | Size (unit: mm) | Intermediate Plate Size (unit: mm) | Weight (Unit: kg) | |||
W | H | D | W | H | ||
SBOSP152012 | 150 | 200 | 120 | 100 | 170 | 2.2 |
SBOSP202512 | 200 | 250 | 120 | 150 | 220 | 3.2 |
SBOSP304016 | 300 | 400 | 160 | 250 | 370 | 6.9 |
SBOSP202016 | 200 | 200 | 160 | 150 | 170 | 3.1 |
SBOSP252016 | 250 | 200 | 160 | 200 | 170 | 3.6 |
SBOSP303016 | 300 | 300 | 160 | 250 | 270 | 5.5 |
SBOSP404016 | 400 | 400 | 160 | 350 | 370 | 8.7 |
SBOSP304020 | 300 | 400 | 200 | 250 | 370 | 7.5 |
SBOSP403020 | 400 | 300 | 200 | 350 | 270 | 7.5 |
SBOSP404020 | 400 | 400 | 200 | 350 | 370 | 9.3 |
Plate Thickness | Material | |
Door | 1.2 mm | SUS304(18-8 Stainless Steel) |
Main Body | 1.2 mm | SUS304(18-8 Stainless Steel) |
Intermediate Plate | 1.6 mm | SPHC |
Grounding Terminal | M8× |
Spring Washer | |
Intermediate Plate Mounting Bracket | M8× 25 Full Dog Point Hex Bolt (Chromate) |
Flanged Nut | |
Seal | EPDM |
Type | Control box | Material | Stainless steel | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Locking type | Snap Key (Padlock Model with Mounting Hole) |
Strainer | Yes | Paint | N/A | Main body plate thickness(mm) | 1.2 |
Surface Treatment | Brushed | Plate Thickness (Door/Cover)(mm) | 1.2 | Plate Thickness (Medium Plate)(mm) | 1.6 |
Please check the type/dimensions/specifications of the part SBOSP152012 in the [Fixed Size] Stainless Steel Box, SBOSP Series series.
Part Number |
---|
SBOSP202016 |
SBOSP202512 |
SBOSP252016 |
SBOSP303016 |
SBOSP304016 |
SBOSP304020 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
฿ 11,035.40 | 1 Piece(s) | Available | 15 Day(s) | 200 | 200 | 160 | |
฿ 10,050.08 | 1 Piece(s) | Available | 15 Day(s) | 200 | 250 | 120 | |
฿ 12,545.40 | 1 Piece(s) | Available | 15 Day(s) | 250 | 200 | 160 | |
฿ 13,620.75 | 1 Piece(s) | Available | 15 Day(s) | 300 | 300 | 160 | |
฿ 14,677.47 | 1 Piece(s) | Available | 15 Day(s) | 300 | 400 | 160 | |
฿ 16,022.91 | 1 Piece(s) | Available | 15 Day(s) | 300 | 400 | 200 |
How can we improve?
How can we improve?