1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Fixed Size] Steel Box, SBOP Series (SBOP152012-G)

CONTROLBOX

[Fixed Size] Steel Box, SBOP Series (SBOP152012-G)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
  • IP4X
  • Steel
  • Fixed Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· Can be used to store a wide range of control devices.
· Powder coating is resistant to scratching and rust.
· Uses snap lock that can be locked with a padlock.
 Standard Snap Lock Type

 


Product Description

[Hole Machining Service Available]A steel fixed size control enclosure, snap lock, SBOP series

Specification Table

[Fixed Size] Steel Box SBOP Series: Related Image
ModelColorBox Size (Unit: mm)Intermediate Plate Size (unit: mm)Weight
(unit: kg)
WHDHorizontalVertical
SBOP152012K
(Cream)

G
(Gray)
1502001201001702.2
SBOP2020122002001201501702.7
SBOP2025122002501201502203.2
SBOP2040122004001201503704.7
SBOP2520122502001202001703.2
SBOP2525122502501202002203.8
SBOP2530122503001202002704.4
SBOP3020123002001202501703.7
SBOP3025123002501202502204.3
SBOP3030123003001202502705.0
SBOP3040123004001202503706.4
SBOP4030124003001203502706.4
SBOP1520161502001601001702.5
SBOP2015162001501601501202.4
SBOP2020162002001601501703.0
SBOP2025162002501601502203.5
SBOP2040162004001601503705.2
SBOP2050162005001601504706.3
SBOP2520162502001602001703.5
SBOP2525162502501602002204.2
SBOP2530162503001602002704.8
SBOP3020163002001602501704.1
SBOP3025163002501602502204.8
SBOP3030163003001602502705.5
SBOP3040163004001602503706.9
SBOP3050163005001602504708.4
SBOP3525163502501603002205.4
SBOP4030164003001603502706.9
SBOP4040164004001603503708.7
SBOP40501640050016035047010.5
SBOP5030165003001604502708.3
SBOP50401650040016045037010.5
SBOP50501650050016045047012.6
SBOP3030203003002002502706.0
SBOP3040203004002002503707.5
SBOP3050203005002002504709.0
SBOP4030204003002003502707.5
SBOP4035204003502003503208.4
SBOP4040204004002003503709.3
SBOP40502040050020035047011.2
SBOP40602040060020035057013.1
SBOP4535204503502004003209.2
SBOP5030205003002004502709.0
SBOP50402050040020045037011.2
SBOP50502050050020045047013.4
SBOP50602050060020045057015.6
SBOP60402060040020055037013.0
SBOP60502060050020055047015.6
SBOP60602060060020055057018.1
SBOP3040253004002502503708.2
SBOP4030254003002503502708.1
SBOP40402540040025035037010.1
SBOP40502540050025035047012.1
SBOP50402550040025045037012.0
SBOP50502550050025045047014.3
SBOP50602550060025045057016.6
SBOP60502560050025055047016.6
* Add a hyphen between the model and color when ordering.

Basic Specifications

 
Plate ThicknessDoor1.6 mm
Main Body1.2 mm
Intermediate Plate1.6 mm
MaterialDoor/Main Body/Intermediate PlateSPHC
■ Components
Grounding Terminal ±M6× 10 Brass Pan Head Small Screw
With Spring Washer, Flat Washer
Intermediate Plate Mounting BracketIron Bind Tapping P + 3 Types <2960/>5<2961/>10×5×10
SealEPDM
[Fixed Size] Steel Box SBOP Series: Related Image
[Fixed Size] Steel Box SBOP Series: Related Image
 
Part Number
SBOP152012-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material Protection function (environmentally resistant) Intermediate plate Installation Locking type Strainer Paint Main body plate thickness
(mm)
Color

฿ 2,476.40

CONTROLBOX 1 Piece(s) Available 7 Day(s) Control box150200120IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)

Loading...

  1. 1

Usage Example

[Fixed Size] Steel Box SBOP Series: Related Image

Basic Information

Plate Thickness (Door/Cover)(mm) 1.6 Plate Thickness (Medium Plate)(mm) 2.3

Please check the type/dimensions/specifications of the part SBOP152012-G in the [Fixed Size] Steel Box, SBOP Series series.

Products with similar specification

Part Number
SBOP152012-K
SBOP152016-G
SBOP152016-K
SBOP201516-G
SBOP201516-K
SBOP202012-G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material Protection function (environmentally resistant) Intermediate plate Installation Locking type Strainer Paint Main body plate thickness
(mm)
Color

฿ 2,476.40

1 Piece(s) Available 7 Day(s) Control box150200120IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)

฿ 2,659.91

1 Piece(s) Available 7 Day(s) Control box150200160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)

฿ 2,659.91

1 Piece(s) Available 7 Day(s) Control box150200160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)

฿ 2,553.65

1 Piece(s) Available 7 Day(s) Control box200150160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)

฿ 2,553.65

1 Piece(s) Available 7 Day(s) Control box200150160IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Cream (Munsell 2.5Y9/1)

฿ 2,621.24

1 Piece(s) Available 7 Day(s) Control box200200120IronIP4XIron SubstrateIndoorSnap KeyN/APowder Paint1.2Gray (Approximately Munsell Value 5Y7/1)