(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]A heat resistance silicone rubber sponge packing. Hardness: ASKER C 35
1 Pack | 3 Pieces |
Model | Standard Unit Price | Slide Unit Price | T: Thickness (mm) | Hardness |
1 to 9 Packs | 10 packs and up | |||
SRPC2-3P | - | - | 2 | ASKER C 35 |
SRPC3-3P | - | - | 3 | |
SRPC5-3P | - | - | 5 | |
SRPC6-3P | - | - | 6 |
Continuous Operating Temperature (°C) *1 | -70-200 | |
Wear Resistance | Limited | |
Aging Resistance | Very Good | |
Water Resistance | Good | |
Chemical Resistance | Oil (Gasoline) | Limited |
Acids | Limited to Good | |
Alkalis | Very Good | |
Organic Solvents | x |
Part Number |
---|
SRPC2-3P |
SRPC3-3P |
SRPC5-3P |
SRPC6-3P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Dimension: Thickness/Depth (mm) | Dimension thickness / depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,703.23 | BOXES PACKING | 1 Pack(s) | 3 Pieces Per Package | Available | Same day | 10 | 2 | 2 | |
฿ 2,322.58 | BOXES PACKING | 1 Pack(s) | 3 Pieces Per Package | Same day | 10 | 3 | 3 | ||
฿ 3,367.74 | BOXES PACKING | 1 Pack(s) | 3 Pieces Per Package | Available | 5 Day(s) | 10 | 5 | 5 | |
฿ 3,572.90 | BOXES PACKING | 1 Pack(s) | 3 Pieces Per Package | Same day | 10 | 6 | 6 |
Loading...
Features | Hardness: ASKER C 35 | Material | Silicone Rubber Sponge | Dimension width(mm) | 1000 |
---|---|---|---|---|---|
Dimension vertical(mm) | 20 | Color | Orange | Pack quantity(Piece) | 3 |
How can we improve?
How can we improve?