1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F Series Control Panel Box Wide Type, WSA Series

CONTROLBOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • F Series Control Panel Box Wide Type, WSA Series
  • F Series Control Panel Box Wide Type, WSA Series
You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Large sizes available with quick delivery

· Width 1,200 mm, Height 1,600 mm, Depth 500 mm
· Boxes can be created in sizes requested by the customer up to.
· Ships on the 5th day with or without holes. *1
· Powder coating available in 3 standard colors.
[Basic Specifications]
Plate ThicknessDoor1.6 mm
Main Body1.6 mm
Intermediate Plate2.3 mm
MaterialDoor/Main Body/Intermediate PlateSPHC
SizeRangeUnit
W (width)200 to 1200 mm1 mm
H (height)500 to 1600 mm1 mm
D (depth)100 to 500 mm5 mm
Double doors will be installed in products with a width of 800 mm or larger.
Product available only when D ≤ W and D ≤ H

 
If (W+H) is 1,400 mm or larger, the entire product will be shipped in a wooden frame.
If (W+H) is 2,000 mm or larger, the intermediate plate will be shipped in separate packaging.

 


Product Description

Handle type free size steel box that can handle larger sizes

Specification Table

              
 Model-W-H-D-color- Additional work code 
No hole drillingWSA-1100-1400-380-G-  
                            
 
List of standards
"×" parts cannot be manufactured.
DHW
200-299 _ _300-399 _ _400-499 _ _500-599 _ _600-699 _ _700-799 _ _800-899 _ _900-999 _ _1000-1099 _ _1100-1200 _ _
100-155 _ _200-299 _ _××××××××××
300-399 _ _××××××××××
400-499 _ _××××××××××
500-599 _ _×××××××××
600-699 _ _××××××××
700-799 _ _××××××××
800-899 _ _××××××××
900-1000 _ _××××××××
1001-1099 _ _
1100-1199 _ _
1200-1299 _ _
1300-1399 _ _
1400-1499 _ _
1500-1600 _ _
160-195 _ _200-299 _ _××××××××××
300-399 _ _××××××××××
400-499 _ _××××××××××
500-599 _ _×××××××××
600-699 _ _××××××××
700-799 _ _××××××××
800-899 _ _××××××××
900-1000 _ _××××××××
1001-1099 _ _
1100-1199 _ _
1200-1299 _ _
1300-1399 _ _
1400-1499 _ _
1500-1600 _ _
200-245 _ _200-299 _ _××××××××××
300-399 _ _××××××××××
400-499 _ _××××××××××
500-599 _ _×××××××××
600-699 _ _××××××××
700-799 _ _××××××××
800-899 _ _××××××××
900-1000 _ _××××××××
1001-1099 _ _
1100-1199 _ _
1200-1299 _ _
1300-1399 _ _
1400-1499 _ _
1500-1600 _ _
250-295 _ _200-299 _ _××××××××××
300-399 _ _××××××××××
400-499 _ _××××××××××
500-599 _ _×××××××××
600-699 _ _××××××××
700-799 _ _××××××××
800-899 _ _××××××××
900-1000 _ _××××××××
1001-1099 _ _
1100-1199 _ _
1200-1299 _ _
1300-1399 _ _
1400-1499 _ _
1500-1600 _ _
300-345 _ _200-299 _ _××××××××××
300-399 _ _××××××××××
400-499 _ _××××××××××
500-599 _ _×××××××××
600-699 _ _××××××××
700-799 _ _××××××××
800-899 _ _××××××××
900-1000 _ _××××××××
1001-1099 _ _×
1100-1199 _ _×
1200-1299 _ _×
1300-1399 _ _×
1400-1499 _ _×
1500-1600 _ _×
350-395 _ _200-299 _ _××××××××××
300-399 _ _××××××××××
400-499 _ _××××××××××
500-599 _ _×××××××××
600-699 _ _××××××××
700-799 _ _××××××××
800-899 _ _××××××××
900-1000 _ _××××××××
1001-1099 _ _×
1100-1199 _ _×
1200-1299 _ _×
1300-1399 _ _×
1400-1499 _ _×
1500-1600 _ _×
400-445 _ _1200-1299 _ _××
1300-1399 _ _××
1400-1499 _ _××
1500-1600 _ _××
450-500 _ _1200-1299 _ _××
1300-1399 _ _××
1400-1499 _ _××
1500-1600 _ _××
Manufacturable only when D≦W, D≦H


Additional machining

■ List of additional machining codes
Additional machiningcodeAdditional work detailsProcessing details
1ANNo internal partsNo ground terminal, middle plate, middle plate mounting bracket
BNNo middle plate/middle plate mounting bracketsNo middle plate/middle plate mounting brackets
NNNo middle plateNo middle plate only
2PDPacking includedShips together with the product without pasting the packing.
HDMiddle board grid sticker includedShips together with the product without pasting the grid sticker on the middle board.
TLdoor reverse openingSingle door: Change in which the door opens in the opposite direction, Double door: Change in which the left door opens first.

Basic Specifications

F Series Control Panel Box Wide Type WSA Series: Related Image
F Series Control Panel Box Wide Type WSA Series: Related Image
F Series Control Panel Box Wide Type WSA Series: Related Image
 
Part Number
WSA-[200-1200/1]-[500-1600/1]-[100-500/5]-[E,​G,​K,​Z]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Coating Color Z

-

CONTROLBOX 1 Piece(s) 11 Day(s) 10200 ~ 1200500 ~ 1600100 ~ 500Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1Z

Loading...

  1. 1

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Handle
Strainer Yes Paint Powder Paint Main body plate thickness(mm) 1.6
Plate Thickness (Door/Cover)(mm) 1.6 Plate Thickness (Medium Plate)(mm) 2.3