(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Control Panel Box Color Type, CNB CSB Series from MISUMI.
- 18 Color Variations, Coating color have been indicated by approximately Munsell value.
- Dimension width (W) of electrical box can be configure up to 700 mm by 1mm incremental.
- Dimension height (H) of electrical box can be configure up to 800 mm by 1mm incremental.
- Dimension depth (D) of electrical box can be configure up to 350 mm by 5mm incremental.
- Locking control panel box CNB CSB Series by using Snap-lock.
D | W H | Normal Unit Price | ||||
200 to 299 | 300 to 399 | 400 to 499 | 500 to 599 | 600 to 700 | ||
100 to 135 | 200 to 299 | ○ | ○ | ○ | ─ | ─ |
300 to 399 | ○ | ○ | ○ | ○ | ○ | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
140 to 155 | 200 to 299 | ○ | ○ | ○ | ─ | ─ |
300 to 399 | ○ | ○ | ○ | ○ | ○ | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
160 to 195 | 200 to 299 | ○ | ○ | ○ | ─ | ─ |
300 to 399 | ○ | ○ | ○ | ○ | ○ | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
200 to 245 | 200 to 299 | ○ | ○ | ○ | ─ | ─ |
300 to 399 | ○ | ○ | ○ | ○ | ○ | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
250 to 295 | 200 to 299 | ○ | ○ | ○ | ─ | ─ |
300 to 399 | ○ | ○ | ○ | ○ | ○ | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
300 to 350 | 200 to 299 | ─ | ─ | ─ | ─ | ─ |
300 to 399 | ─ | ○ | ○ | ○ | ○ | |
400 to 499 | ─ | ○ | ○ | ○ | ○ | |
500 to 599 | ─ | ○ | ○ | ○ | ○ | |
600 to 699 | ─ | ○ | ○ | ○ | ○ | |
700 to 800 | ─ | ○ | ○ | ○ | ○ |
Part Number |
---|
CNB-[200-700/1]-[200-800/1]-[100-350/5]-[G,K] |
CSB-[200-700/1]-[200-800/1]-[100-350/5]-[B,C,D,E,F,H,I,J,L,M,N,P,Q,R,S,X] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Paint | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 13 Day(s) | 10 | 200 ~ 700 | 200 ~ 800 | 100 ~ 350 | Standard Color Melamine Baked Finish | Approximate Munsell Value 2.5Y9/1 / Approximate Munsell Value 5Y7/1 | ||
- | CONTROLBOX | 1 Piece(s) | 13 Day(s) | 10 | 200 ~ 700 | 200 ~ 800 | 100 ~ 350 | Specified Color (Melamine Baked Finish) | Approximate Munsell Value N1 / Approximate Munsell Value 2.5G7/2 / Approximate Munsell Value 2.5Y8/2 / Approximate Munsell Value 2.5Y9/2 / Approximate Munsell Value 3.7PB5.2/6.9 / Approximate Munsell Value 5PB3/8 / Approximate Munsell Value 5B7/6 / Approximate Munsell Value 5Y8/1 / Approximate Munsell Value 5Y8/1.5 / Approximate Munsell Value 5GY9/1 / Approximate Munsell Value 7.5BG6/1.5 / Approximate Munsell Value 7.5Y9/1 / Approximate Munsell Value 10B5/10 / Approximate Munsell Value 10GY6/6 / Approximate Munsell Value 10GY8/4 / Approximate Munsell Value 10GY9/1 |
Loading...
Type | Control box | Material | Iron | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Locking type | Snap Key |
Strainer | Yes | Main body plate thickness(mm) | 1.6 | Plate Thickness (Door/Cover)(mm) | 1.6 |
Plate Thickness (Medium Plate)(mm) | 2.3 |
How can we improve?
How can we improve?