1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F Series Control Panel Box Undercoated Type, CUA Series

CONTROLBOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • F Series Control Panel Box Undercoated Type, CUA Series
  • F Series Control Panel Box Undercoated Type, CUA Series
You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Undercoat
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Ideal size for relays.
· Screw-fastening box can be used for relays between devices.
· Uses fall prevention type cover mounting screws.
· Drilling is also possible.

If (W+H) is 1,400 mm or larger, the entire product will be shipped in a separate package.

Product Description

A handle-type steel enclosure with primer for easy repainting after delivery.

Specification Table

F Series Control Panel Box Primer Coated Type CUA Series: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
D     W
H
Normal Unit Price
200 to 299300 to 399400 to 499500 to 599600 to 699700 to 799800 to 899900 to 9991,000 to 1,0991,100 to 1,200
100 to 155200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
1,001 to 1,099
1,100 to 1,199
1,200 to 1,299
1,300 to 1,399
1,400 to 1,499
1,500 to 1,600
160 to 195200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
1,001 to 1,099
1,100 to 1,199
1,200 to 1,299
1,300 to 1,399
1,400 to 1,499
1,500 to 1,600
200 to 245200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
1,001 to 1,099
1,100 to 1,199
1,200 to 1,299
1,300 to 1,399
1,400 to 1,499
1,500 to 1,600
250 to 295200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
1,001 to 1,099
1,100 to 1,199
1,200 to 1,299
1,300 to 1,399
1,400 to 1,499
1,500 to 1,600
300 to 345200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
1,001 to 1,099
1,100 to 1,199
1,200 to 1,299
1,300 to 1,399
1,400 to 1,499
1,500 to 1,600
350 to 395200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
1,001 to 1,099
1,100 to 1,199
1,200 to 1,299
1,300 to 1,399
1,400 to 1,499
1,500 to 1,600
400 to 4451,200 to 1,299
1,300 to 1,399
1,400 to 1,499
1,500 to 1,600
450 to 5001,200 to 1,299
1,300 to 1,399
1,400 to 1,499
1,500 to 1,600
F Series Control Panel Box Primer Coated Type CUA Series: Related Image

Basic Specifications

F Series Control Panel Box Primer Coated Type CUA Series: Related Image
 
F Series Control Panel Box Primer Coated Type CUA Series: Related Image
F Series Control Panel Box Primer Coated Type CUA Series: Related Image
Part Number
CUA-[200-1200/1]-[200-1600/1]-[100-500/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

-

CONTROLBOX 1 Piece(s) 11 Day(s) 10200 ~ 1200200 ~ 1600100 ~ 500

Loading...

  1. 1

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Handle
Strainer Yes Paint Primer Main body plate thickness(mm) 1.6
Plate Thickness (Door/Cover)(mm) 1.6 Plate Thickness (Medium Plate)(mm) 2.3