1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Size Screw-Fastened Control Panel Box, FSH Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Free Size Screw-Fastened Control Panel Box, FSH Series
  • Free Size Screw-Fastened Control Panel Box, FSH Series
You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Tough opening/closing structure combines screw fastening and a handle
· FSA series door surface top and bottom is fastened with captive screws.
· Opens and closes using a tool and handle for improved safety.
· Tapping can be done on all 7 surfaces including the intermediate plate.

*1: Shipping time may vary depending on the nature of the machining and the number of units.
*2: If W is 871 mm or more, there may be areas at both ends which cannot be adhered.

[Basic Specifications]

Thickness/MaterialDoor1.6 mmSPHC
Body1.6 mmSPHC
Middle Plate2.3 mmSPHC
SizeRangeUnit
W (width)200-1200 mm1 mm
H (height)200-1000 mm1 mm
D (depth)100-400 mm5 mm
Double opening when W is 800 mm or more

Can be manufactured only when D≤W and D≤H


(i)Caution

  • This product will temporarily change the handle to Nitto Kogyo (H-85) only for single-open type with W dimension 799 or less.

Product Description

- FSH Series Free Size Screw-Fastened Control Panel Box
- Installation location: indoor use
- Paint Control Panel Box color: Cream (2.5Y9/1), Gray (5Y7/1), Gray Munsell Value 5Y8/1.
- Body Material: Steel SPHC
- Control Panel Box Locking type: Handle + Screw-Fastened
- Key for Locking Handle: Two No.200 key included model MFL-110
- Main body plate thickness: 1.6 mm.
- Plate Thickness Door and Cover: 1.6 mm.
- Medium Plate thickness: 2.3 mm
- Seal: Natural rubber Thickness 6 mm.
- Ground Terminal: M8
- Door type: Single-open type with W dimension 799 or less and Double opening when W is 800 mm or more.

Specification Table

FSH Series Screw-Fastened Control Panel Box in Configurable Sizes: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
D
W
H
Normal Unit Price
200-299300-399400-499500-599600-699700-799800-899900-1,0001,001 to 1,1001,101 to 1,200
100-155200 to 299
300 to 399
400 to 499
500Up to 599
600 and up699
700 to 799
800 to 899
900 to 1,000
160-195200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
200-245200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
250-295200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 and up1,000
300-350200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
355-400200Up to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
FSH Series Screw-Fastened Control Panel Box in Configurable Sizes: Related Image

Basic Specifications

FSH Series Screw-Fastened Control Panel Box in Configurable Sizes: Related Image
FSH Series Screw-Fastened Control Panel Box in Configurable Sizes: Related Image
FSH Series Screw-Fastened Control Panel Box in Configurable Sizes: Related Image
Part Number
FSH-[200-1200/1]-[200-1000/1]-[100-400/5]-[E,​G,​K]
FSH-NS-[200-1200/1]-[200-1000/1]-[100-400/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Paint Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 1200200 ~ 1000100 ~ 400Powder PaintCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 1200200 ~ 1000100 ~ 400Surface Preparation-

Loading...

  1. 1

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
Steel Frame Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Handle + Screw-Fastened
Strainer Yes Main body plate thickness(mm) 1.6 Plate Thickness (Door/Cover)(mm) 1.6
Plate Thickness (Medium Plate)(mm) 2.3