1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Free Size Screw-Fastened Control Panel Box, FTD Series

Free Size Screw-Fastened Control Panel Box, FTD Series
You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Screw-Fastened 2.3 mm Plate Thickness Type
· Captive screw opening/closing type with 2.3 mm plate thickness.
· Ships on the 3rd day at the earliest with or without holes.
· Opens and closes smoothly if the screws are loosened with a screwdriver.
· Tapping can be done on all 7 surfaces including the intermediate plate.

[Basic Specifications]

Thickness/MaterialDoor2.3 mmSPHC
Body2.3 mmSPHC
Middle Plate2.3 mmSPHC
SizeRangeUnit
W (width)200-700 mm1 mm
H (height)400-800 mm1 mm
D (depth)100-400 mm5 mm
H is 600 mm or more

Can be manufactured only when D≤W and D≤H


Product Description

Screw-fastening type of 2.3-mm plate thickness

Specification Table

FTD Series Screw-Fastened Control Panel Box in Configurable Sizes: Related Image
The "−" size is not available.
D      W
H
200-299300-399400-499500-599600-700
100-135200-299
300-399
400-499
500-599
600-699
700-800
140-155200-299
300-399
400-499
500-599
600-699
700-800
160-195200-299
300-399
400-499
500-599
600-699
700-800
200-245200-299
300-399
400-499
500-599
600-699
700-800
250-295200-299
300-399
400-499
500-599
600-699
700-800
300-350200-299
300-399
400-499
500-599
600-699
700-800
355-400200-299
300-399
400-499
500-599
600-699
700-800
Product available only when D ≤ W and D ≤ H

Basic Specifications

Plate ThicknessDoor2.3 mm
Main Body2.3 mm
Intermediate Plate2.3 mm
MaterialDoor / Main Body / Intermediate PlateSPHC
SizeRangeUnit
W (width)200 to 700 mm1 mm
H (height)400 to 800 mm1 mm
D (depth)100 to 400 mm5 mm
If H exceeds 600 mm, 3 screws are used for fastening
Product available only when D ≤ W and D ≤ H
Shipping
This product is shipped via Seino Transportation. For questions or requests regarding shipping, be sure to contact the QCT Marketing Center when placing your order.
FTD Series Screw-Fastened Control Panel Box in Configurable Sizes: Related Image

 
Part Number
FTD-[200-700/1]-[400-800/1]-[100-400/5]-[E,​G,​K]
FTD-NS-[200-700/1]-[400-800/1]-[100-400/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Paint Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 700400 ~ 800100 ~ 400Powder PaintCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 700400 ~ 800100 ~ 400Surface Preparation-

Loading...

  1. 1

Usage Example

FTD Series Screw-Fastened Control Panel Box in Configurable Sizes: Related Image

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
Steel Frame Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Screw-Fastened Model
Strainer Yes Main body plate thickness(mm) 2.3 Plate Thickness (Door/Cover)(mm) 2.3
Plate Thickness (Medium Plate)(mm) 2.3