(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plate Thickness | Door | 2.3 mm |
Main Body | 2.3 mm | |
Intermediate Plate | 2.3 mm | |
Material | Door / Main Body / Intermediate Plate | SPHC |
Size | Range | Unit |
W (width) | 200 to 700 mm | 1 mm |
H (height) | 400 to 800 mm | 1 mm |
D (depth) | 100 to 400 mm | 5 mm |
2.3-mm plate thickness without grooves on the top surface
D | W H | 200 to 299 | 300 to 399 | 400 to 499 | 500 to 599 | 600 to 700 |
100 to 135 | 200 to 299 | − | − | − | − | − |
300 to 399 | − | − | − | − | − | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
140 to 155 | 200 to 299 | − | − | − | − | − |
300 to 399 | − | − | − | − | − | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
160 to 195 | 200 to 299 | − | − | − | − | − |
300 to 399 | − | − | − | − | − | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
200 to 245 | 200 to 299 | − | − | − | − | − |
300 to 399 | − | − | − | − | − | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
250 to 295 | 200 to 299 | − | − | − | − | − |
300 to 399 | − | − | − | − | − | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
300 to 350 | 200 to 299 | − | − | − | − | − |
300 to 399 | − | − | − | − | − | |
400 to 499 | − | ○ | ○ | ○ | ○ | |
500 to 599 | − | ○ | ○ | ○ | ○ | |
600 to 699 | − | ○ | ○ | ○ | ○ | |
700 to 800 | − | ○ | ○ | ○ | ○ | |
355 to 400 | 200 to 299 | − | − | − | − | − |
300 to 399 | − | − | − | − | − | |
400 to 499 | − | − | ○ | ○ | ○ | |
500 to 599 | − | − | ○ | ○ | ○ | |
600 to 699 | − | − | ○ | ○ | ○ | |
700 to 800 | − | − | ○ | ○ | ○ |
Part Number |
---|
PFTB-[200-700/1]-[400-800/1]-[100-400/5]-[E,G,K] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 200 ~ 700 | 400 ~ 800 | 100 ~ 400 | Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 |
Loading...
Base Processing
Details of MISUMI's Base Processing Service
Packing Type
Difference between Base Processing and Undercoating
Series Enabling Base Processing
Caution
Type | Control box | Material | Iron | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Locking type | Snap Key |
Strainer | Yes | Paint | Powder Paint | Main body plate thickness(mm) | 2.3 |
Features | Without Top Surface Weld Seam | Plate Thickness (Door/Cover)(mm) | 2.3 | Plate Thickness (Medium Plate)(mm) | 2.3 |
How can we improve?
How can we improve?