Free Size Control Panel Box Standard Type, FSB Series

Brand :
MISUMI

Caution

    Product Description

    [Free Hole Machining]A customizable size steel control enclosure, snap lock, FSB series


    Standard Snap Lock Type
    · Supports configurable sizes and fits perfectly in predetermined space sizes.
    · Tapping can be done on all 7 surfaces including the intermediate plate.

    [Basic Specifications]

    Thickness/MaterialDoor1.6 mmSPHC
    Body1.6 mmSPHC
    Middle Plate2.3 mmSPHC
    SizeRangeUnit
    W (width)200-700 mm1 mm
    H (height)200-800 mm1 mm
    D (depth)100-400 mm5 mm
    Double opening when W is 800 mm or more

    Can be manufactured only when D≤W and D≤H

    Specification Table

    FSB Series Control Panel Box Configurable Size Standard Type: Related Image
    Disclaimer on Lead Time
    The working days for this product do not include weekends or public holidays.
    Check our WOS (Web Order System) for shipping date details.
    D
    W
    H
    Normal Unit Price
    200 to 299300 to 399400 to 499500 to 599600 to 700
    100to135200 to 299
    300 to 399
    400 to 499
    500 to 599
    600 to 699
    700 to 800
    140to155200 to 299
    300 to 399
    400 to 499
    500 to 599
    600 to 699
    700 to 800
    160to195200 to 299
    300 to 399
    400 to 499
    500 to 599
    600 to 699
    700 to 800
    200to245200 to 299
    300 to 399
    400 to 499
    500 to 599
    600 to 699
    700 up800
    250to295200 to 299
    300 to 399
    400 to 499
    500 to 599
    600 to 699
    700 to 800
    300to350200 to 299
    300 to 399
    400 to 499
    500 to 599
    600 to 699
    700 to 800
    355to400200Up to 299
    300 to 399
    400 to 499
    500 to 599
    600 to 699
    700 to 800
    FSB Series Control Panel Box Configurable Size Standard Type: Related Image

    Base Processing

    Details of MISUMI's Base Processing Service

    Packing Type

    Difference between Base Processing and Undercoating

    Series Enabling Base Processing

    ● R Series Boxes
    Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
    Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
    Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
    Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
    Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
    Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
    Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
    Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
    ● F Series Control Panel Boxes
    Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
    Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
    Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
    Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
    Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
    Steel Frame Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
    Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
    Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
    Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
    Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
    Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
    Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
    Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
    Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
    Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
    Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
    Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
    Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

    Caution

    Neither the base processing nor the undercoating are rustproof.
    Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Free Size Control Panel Box Standard Type, FSB Series | MISUMI | MISUMI Thailand