1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Free Size Control Panel Box No Upper Surface Groove, PFSA Series

CONTROLBOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Free Size Control Panel Box No Upper Surface Groove, PFSA Series
  • Free Size Control Panel Box No Upper Surface Groove, PFSA Series
You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


New structure without a groove on the top surface
· Unlike the FSA Series, this type has no top surface welding seam.
· Tapping can be done on all 7 surfaces including the intermediate plate.
PFSA Series Control Panel Box Configurable Size No Top Surface Groove Type: Related Image

 


(i)Caution

  • This product will temporarily change the handle to Nitto Kogyo (H-85) only for single-open type with W dimension 799 or less.

Product Description

Top coated after filling the grooves on the top and sides with putty. An enclosure with a clean external appearance.

Specification Table

PFSA Series Control Panel Box Configurable Size No Top Surface Groove Type: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
DW
H
Normal Unit Price
200 to 299300 to 399400 to 499500 to 599600 to 699700 to 799800 to 899900 to 1,0001,001 to 1,1001,101 to 1,200
100 to 155200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
160 to 195200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
200 to 245200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
250 to 295200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
300 to 350200 to 299
300 to 399 
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
355 to 400200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
PFSA Series Control Panel Box Configurable Size No Top Surface Groove Type: Related Image

Basic Specifications

PFSA Series Control Panel Box Configurable Size No Top Surface Groove Type: Related Image
PFSA Series Control Panel Box Configurable Size No Top Surface Groove Type: Related Image
PFSA Series Control Panel Box Configurable Size No Top Surface Groove Type: Related Image
PFSA Series Control Panel Box Configurable Size No Top Surface Groove Type: Related Image
 
Part Number
PFSA-[200-1200/1]-[200-1000/1]-[100-400/5]-[E,​G,​K]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 1200200 ~ 1000100 ~ 400Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

Loading...

  1. 1

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
Steel Frame Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur quickly depending on the environment in which this product is stored. Apply a top coat without delay.

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Handle
Strainer Yes Paint Powder Paint Main body plate thickness(mm) 1.6
Features Without Top Surface Weld Seam Plate Thickness (Door/Cover)(mm) 1.6 Plate Thickness (Medium Plate)(mm) 2.3