1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Free Size Control Panel Box Standard Type, FSA Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Steel
  • Free Size
  • Hole Machining
  • Web Box
  • Powder-Coated
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Same lead-time even if drilling holes.
· Configurable size handle type control panel box which fits perfectly into predetermined space sizes.
· Tapping can be done on all 7 surfaces including the intermediate plate.

*1: Shipping time may vary depending on the nature of the machining and the number of units.
*2: If W is 871 mm or more, there may be areas at both ends which cannot be adhered.

[Basic Specifications]
FSA Series Control Panel Box Configurable Size Standard Type: Related Image
FSA Series Control Panel Box Configurable Size Standard Type: Related Image

 

(i)Caution

  • This product will temporarily change the handle to Nitto Kogyo (H-85) only for single-open type with W dimension 799 or less.

Product Description

Free size handle type steel box with 3 sides specified!

Specification Table

FSA Series Control Panel Box Configurable Size Standard Type: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
The "−" part is not available.
DHW
200 to 299300 to 399400 to 499500 to 599600 to 699700 to 799800 to 899900 to 1,0001,001 to 1,1001,101 to 1,200
100 to 155200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
160 to 195200 to 299
300 to 399
400 to 499   
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
200 to 245200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
250 to 295200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
300 to 350200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
355 to 400200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
Product available only when D ≤ W and D ≤ H

Basic Specifications

FSA Series Control Panel Box Configurable Size Standard Type: Related Image

FSA Series Control Panel Box Configurable Size Standard Type: Related Image
Part Number
FSA-[200-1200/1]-[200-1000/1]-[100-400/5]-[E,​G,​K]
FSA-NS-[200-1200/1]-[200-1000/1]-[100-400/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Paint Coating Color

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 1200200 ~ 1000100 ~ 400Powder PaintCream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 1200200 ~ 1000100 ~ 400Surface Preparation-

Loading...

  1. 1

About Surface Preparation

Surface Preparation Services

Package Type

Differences From Primer Coating

Surface Preparation-Supporting Series

● R Series Box
Product Series / Shape Switch Type Product Part Number Treatment Method Listed Page
Steel Standard Self-Support Board Type Handle RJSA Zinc Phosphate Film Product Page
Steel Handle Hinge Lock Type Handle RSAU Iron Film Product Page
Steel Handle + 2 Screw Type Handle RSH Iron Film Product Page
Steel Latch Type Without Drainer Latch-Lock RSC Iron Film Product Page
Steel Latch Type With Drainer Latch-Lock RSB Iron Film Product Page
Steel 4-Point Screw Type Screw-fastened RSDX Iron Film Product Page
Steel Relay Box / Screw-fastened Screw-fastened RTE Iron Film Product Page
● F Series Control Panel Box
Product Series / Shape Switch Type Product Part Number Treatment Method Listed Page
Steel Standard Self-Support Board Type, Handle Handle HJSA Zinc Phosphate Film Product Page
Board Type Supporting Steel Depth Handle FDLA Zinc Phosphate Film Product Page
Steel Self-Support Board Box, Quick Delivery Type Handle FJSA Zinc Phosphate Film Product Page
Supports Steel Frame HJSA Series - HSCB Zinc Phosphate Film Product Page
Supports Steel Frame FJSA Series - FSCB Zinc Phosphate Film Product Page
Standard Type Handle FSA Zinc Phosphate Film Product Page
Backing Plate Door Type Handle FST Zinc Phosphate Film Product Page
Space-Saving Double Door Type Handle XASF, etc. Zinc Phosphate Film Product Page
Thick Plate Type Handle FTA Zinc Phosphate Film Product Page
Standard Type Latch-Lock FSB Zinc Phosphate Film Product Page
Control Box without Backing Plate Latch-Lock RFSB, RFSP Zinc Phosphate Film Product Page Product Page
Control Panel Box Without Drainer Latch-Lock FSP Zinc Phosphate Film Product Page
Side Handle Side Handle FSG, FSE Zinc Phosphate Film Product Page Product Page
Screw-fastened Control Panel Box Screw-fastened FSD Zinc Phosphate Film Product Page
Medium Screw Type / Simple Screw Type Screw-fastened FSTM, FSTR, FSTX Zinc Phosphate Film Product Page Product Page Product Page
Combination Type Screw-fastened FCS Zinc Phosphate Film Product Page
Control Panel Box Without Door - FSF Zinc Phosphate Film Product Page

Caution

Neither surface preparation or primer coating are rustproof.
Rust can form quickly depending on the storage environment of the product. Please apply top coating promptly.

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Handle
Strainer Yes Main body plate thickness(mm) 1.6 Plate Thickness (Door/Cover)(mm) 1.6
Plate Thickness (Medium Plate)(mm) 2.3