1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F Series Stainless Relay Box, FSUSTM Series

CONTROLBOX

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • F Series Stainless Relay Box, FSUSTM Series
  • F Series Stainless Relay Box, FSUSTM Series
You can add up to 6 items per a category to the compare list.

  • Stainless Steel
  • Free Size
  • Hole Machining
  • Web Box
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


4-Point Screw-Fastening Stainless Steel Relay Box
· Surface treatment can be selected from hairline or mirror surface finish at the same price.
· Adopts captive screws (M5).
· The drainage hole has been removed as requested by our customers.

Internal Scratches (Photo A)
· The product may be scratched inside as shown in the photo, but the scratches on the inside are not repaired.
Welding Marks (Photo B)
· Weld marks are generated on the outside.
· Weld marks as seen in the photographs are generated on the backside of the surface where welding was performed, such as on the intermediate plate mounting bracket and the grounding terminal.
*1: Shipping time may vary depending on the nature of the machining and the number of units.
F Series Stainless Steel Relay Box FSUSTM Series: Related Image

[Basic Specifications]

F Series Stainless Steel Relay Box FSUSTM Series: Related Image

 


Product Description

4-point screw-fastening relay box

Specification Table

F Series Stainless Steel Relay Box FSUSTM Series: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.


The "−" size is not available.
DHW¥ Normal Unit Price
200 to 290300 to 390400 to 490500 to 590600 to 700
100 to 130200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
140 to 150200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
160 to 190200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
200 to 240200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
250 to 290200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
300 to 350200 to 290
300 to 390
400 to 490
500 to 590
600 to 690
700 to 800
Product available only when D ≤ W and D ≤ H

Basic Specifications

F Series Stainless Steel Relay Box FSUSTM Series: Related Image
F Series Stainless Steel Relay Box FSUSTM Series: Related Image

 


 
*: Shipping time may vary depending on the nature of the machining.
Part Number
FSUSTM-H-[200-700/10]-[200-800/10]-[100-350/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

-

CONTROLBOX 1 Piece(s) 7 Day(s) 200 ~ 700200 ~ 800100 ~ 350

Loading...

  1. 1

Basic Information

Type Relay box Material Stainless steel Protection function (environmentally resistant) None
Installation Indoor Locking type 4-Point Screw-Fastened Model Strainer N/A
Main body plate thickness(mm) 1.5 Features Surface Coating: Brushed Plate Thickness (Door/Cover)(mm) 1.5
Plate Thickness (Medium Plate)(mm) 2.3