(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Snap-lock type control panel box made of stainless steel.
D | W H | Normal Unit Price | ||||
200 to 299 | 300 to 399 | 400 to 499 | 500 to 599 | 600 to 700 | ||
100 to 135 | 200 to 299 | ○ | ○ | ○ | ○ | ○ |
300 to 399 | ○ | ○ | ○ | ○ | ○ | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
140 to 155 | 200 to 299 | ○ | ○ | ○ | ○ | ○ |
300 to 399 | ○ | ○ | ○ | ○ | ○ | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
160 to 195 | 200 to 299 | ー | ○ | ○ | ○ | ○ |
300 to 399 | ○ | ○ | ○ | ○ | ○ | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
200 to 245 | 200 to 299 | ー | ○ | ○ | ○ | ○ |
300 to 399 | ○ | ○ | ○ | ○ | ○ | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
250 to 295 | 200 to 299 | ー | ー | ○ | ○ | ○ |
300 to 399 | ー | ○ | ○ | ○ | ○ | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ | |
300 to 350 | 200 to 299 | ー | ー | ○ | ○ | ○ |
300 to 399 | ー | ○ | ○ | ○ | ○ | |
400 to 499 | ○ | ○ | ○ | ○ | ○ | |
500 to 599 | ○ | ○ | ○ | ○ | ○ | |
600 to 699 | ○ | ○ | ○ | ○ | ○ | |
700 to 800 | ○ | ○ | ○ | ○ | ○ |
Part Number |
---|
FSUSB-H-[200-700/1]-[200-800/1]-[100-350/5] |
FSUSB-M-[200-700/1]-[200-800/1]-[100-350/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 200 ~ 700 | 200 ~ 800 | 100 ~ 350 | Brushed | ||
- | CONTROLBOX | 1 Piece(s) | 7 Day(s) | 10 | 200 ~ 700 | 200 ~ 800 | 100 ~ 350 | Mirror finish |
Loading...
Type | Control box | Material | Stainless steel | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Installation | Indoor | Locking type | Snap Key | Strainer | Yes |
Main body plate thickness(mm) | 1.5 | Plate Thickness (Door/Cover)(mm) | 1.5 | Plate Thickness (Medium Plate)(mm) | 2.3 |
How can we improve?
How can we improve?