1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F Series Stainless Steel Control Panel Box, FSUSA Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • F Series Stainless Steel Control Panel Box, FSUSA Series
  • F Series Stainless Steel Control Panel Box, FSUSA Series
You can add up to 6 items per a category to the compare list.

  • Stainless Steel
  • Free Size
  • Hole Machining
  • Web Box
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


A product catering to the various specifications of our customers
· Stainless steel control panel box in configurable sizes.
· Uses a lockable waterproof handle. Single opening WH units with size of 600 or less are IP54 equivalent.
· Surface treatment can be selected from hairline or mirror surface finish at the same price.
· The drainage hole has been eliminated for increased sealing performance.

Product Handling
· The product is highly airtight; thus the door may become difficult to open if kept closed for extended periods of time.
· The product is shipped with the lock unlocked. The key is included inside the door.
Internal Scratches (Photo A)
· The product may be scratched inside as shown in the photo, but the scratches on the inside are not repaired.
Welding Marks (Photo B)
· Weld marks are generated on the outside.
· Weld marks as seen in the photographs are generated on the back side of the surface where welding was performed, such as on the intermediate plate mounting bracket and the grounding terminal.
F Series Stainless Steel Control Panel Box FSUSA Series: Related Image
*1: Shipping time may vary depending on the nature of the machining and the number of units.
*2: If W is 871 mm or more, there may be areas at both ends which cannot be adhered.
[Basic Specifications]
F Series Stainless Steel Control Panel Box FSUSA Series: Related Image

 


(i)Caution

  • This product will temporarily change the handle to Nitto Kogyo (H-85) only for single-open type with W dimension 799 or less.

Product Description

Stainless-steel panel box in specifiable sizes.

Specification Table

F Series Stainless Steel Control Panel Box FSUSA Series: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.

The "−" part is not available.
D      W
H
Normal Unit Price
200 to 299300 to 399400 to 499500 to 599600 to 699700 to 799800 to 899900 to 1,000
100 to 155200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
160 to 195200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
200 to 245200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
250 to 295200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
300 to 350200 to 299
300 to 399
400 to 499
500 to 599
600 to 699
700 to 799
800 to 899
900 to 1,000
Product available only when D ≤ W and D ≤ H

Basic Specifications

F Series Stainless Steel Control Panel Box FSUSA Series: Related Image
F Series Stainless Steel Control Panel Box FSUSA Series: Related Image
Part Number
FSUSA-H-[200-1000/1]-[200-1000/1]-[100-350/5]
FSUSA-M-[200-1000/1]-[200-1000/1]-[100-350/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Surface Treatment

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 1000200 ~ 1000100 ~ 350Brushed

-

CONTROLBOX 1 Piece(s) 7 Day(s) 10200 ~ 1000200 ~ 1000100 ~ 350Mirror finish

Loading...

  1. 1

Basic Information

Type Control box Material Stainless steel Protection function (environmentally resistant) None
Installation Indoor Locking type Handle Strainer Yes
Main body plate thickness(mm) 1.5 Plate Thickness (Door/Cover)(mm) 1.5 Plate Thickness (Medium Plate)(mm) 2.3