(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material | Surface | Those with the polyester film given aluminum deposition and the surface given white coating |
Adhesive Material | Acrylic Adhesive | |
Thickness | 50 ± 2 ~ 3 μm | |
Operating Temperature Range | -20°C ~ +60°C | |
Minimum Operating Temperature | 15°C | |
Storage Period | 1 year | |
Place of Use | Indoor | |
Size | Horizontal 60 mm x Vertical 90 mm |
This is a warning label written in English to alert workers to the risk of entanglement and electric shock, etc.
1 Bag | 10 Labels incl. |
Part Number | Label Contents |
PL-KCC-A | Caution: Entanglement |
PL-KCC-B | Caution: Pinching |
PL-KCC-D | Electric Shock Hazard |
PL-KCC-F | Entrance Warning |
PL-KCC-G | High Temperature Caution |
Part Number |
---|
PL-KCC-A |
PL-KCC-B |
PL-KCC-D |
PL-KCC-F |
PL-KCC-G |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Label contents |
---|---|---|---|---|---|---|---|---|
฿ 1,579.35 | CABLE ACCESSORY | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 10 | Warning: Entanglement | |
฿ 1,579.35 | CABLE ACCESSORY | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | Note: Pinching | |
฿ 1,579.35 | CABLE ACCESSORY | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 10 | Electric Shock Hazard | |
฿ 2,078.71 ฿ 898.00 | CABLE ACCESSORY | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | Entrance Warning | ||
฿ 2,078.71 | CABLE ACCESSORY | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 10 | High Temperature Caution |
Loading...
Dimension width(mm) | 60 | Dimension vertical(mm) | 90 | Language | English |
---|---|---|---|---|---|
Pack quantity(Piece) | 10 |
How can we improve?
How can we improve?