PL Label (Symbol)

Brand :
MISUMI
Caution
- Some products are scheduled to be discontinued from Febuary 2022. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
This is a warning label with a triangular symbol to alert workers to electric shock, fire, etc.
| Material | Suface | Those with the polyester film given aluminum deposition and the surface given white coating |
| Adhesive Material | Acrylic Adhesive | |
| Thickness | 50 ± 2 ~ 3 μm | |
| Operating Temperature Range | -20°C ~ +60°C | |
| Minimum Operating Temperature | 15°C | |
| Storage Period | 1 year | |
| Place of Use | Indoor | |

· Paste after removing oil, water, dust and dirt from the surface of the adherend.
· Choose a flat surface for the adherend to the extent possible.
· After pasting, firmly hold the label in close contact.
· Avoid use and storage in extremely high temperatures and humidity.
Specifications

| 1 Bag | 5 Sheets / 10 Sheets |
| Part Number | Label Contents | Number of Labels Per Bag |
| ISO-A-S-5P | Electric Shock Caution | 150-sheet (30 sheets x 5 sheets) |
| ISO-B-S-5P | Firing Caution | |
| ISO-D-S-5P | Laser Caution | |
| ISO-E-S-5P | Danger Zone | |
| ISO-A-M-10P | Electric Shock Caution | 200-sheet (20 sheets x 10 sheets) |
| ISO-B-M-10P | Firing Caution | |
| ISO-D-M-10P | Laser Caution | |
| ISO-E-M-10P | Danger Zone | |
| ISO-A-L-10P | Electric Shock Caution | 30-sheet (3 sheets x 10 sheets) |
| ISO-B-L-10P | Firing Caution | |
| ISO-D-L-10P | Laser Caution | |
| ISO-E-L-10P | Danger Zone |