(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Surface Material | Aluminum Deposited PET | |
Combination model | Weather Resistant Ink | |
Free Configuration Text model | Silk Screen |
This is a warning label that allows you to freely combine label formats, warning symbols/signal terms, and pictograms.
Model Number | Size Length x Width (Unit: mm) | Quantity |
A*** | 45 x 30 | 25 Pieces (5 sheets x 5 sheets) |
D*** | 30 x 45 | |
B*** | 60 x 40 | |
E*** | 40 x 60 | |
C*** | 90 x 60 | |
F*** | 60 x 90 |
Model Number | Size Length x Width (Unit: mm) | Quantity |
A**Z | 45 x 30 | 100 Pieces (5 pieces x 20 sheets) |
D**Z | 30 x 45 | |
B**Z | 60 x 40 | |
E**Z | 40 x 60 | |
C**Z | 90 x 60 | |
F**Z | 60 x 90 |
Type | Permanent Adhesive Strong Adhesive Type |
Major Applications | Film Label For Stickers |
Main Components | Polyacrylic Acid Ester Copolymer |
Properties | It is excellent in initial adhesive strength and adhesive force, and shows great adhesion for a wide range of adherends. It has a high cohesive force, good peeling properties, and is also suitable for automatic adhesion. It has a long track record, and is excellent in stability of quality. |
Adhesive Force | 1,300 g / Stainless Steel, 500 g / Polyethylene A test piece is cut off to 25 mm width and 250 mm length, which is then attached to a test panel, then the 2 kg roller is reciprocated at 300 mm/min for crimping. After 20 minutes, it is peeled off at an angle of 90 degrees with respect to the test panel. The force applied is measured at this time. |
Holding Force | 10,000 seconds or more / Stainless Steel A test piece is cut off to 25 mm width and 150 mm length, which is then attached to a test panel with the area of 25 mm x 25 mm, then the 2 kg roller is reciprocated at 300 mm/min for crimping. After 20 minutes, one end of the test panel is fixed and vertically suspended, then a load of 1 kg is applied to one end of the test piece to measure the time until it slips down. (Temperature: 40°C, Humidity: 65% RH) |
Loop Tack | 1,200 g / Stainless Steel Cut off the test piece in 25 mm width and 150 mm length, make a loop with the circumference of 100 mm, crimp from the top of the surface of the horizontally fixed test panel to the upper end of the loop of the test panel at the speed of 300 mm/min until it becomes 20 mm. Measure the force applied when it is inverted and peeled. |
Cycle Test | No Floating or Peeling / Stainless Steel Attach the test piece to the test panel, then after 24 hours, -30°C 24 hours > 20°C 65% 2 hours > 70°C 65% 24 hours > 20°C 65% The atmosphere of the 2 hours after 3 cycles. |
Heat Resistance | No Floating or Peeling / Stainless Steel Attach the test piece to the test panel, then after 24 hours, leave it standing in the atmosphere of 120°C for 7 days. |
Cold Resistance | No Floating or Peeling / Stainless Steel Attach the test piece to the test panel, then after 24 hours, leave it standing in the atmosphere of -30°C for 30 days. |
Weather Resistant | No Floating or Peeling / Stainless Steel Attach the test piece to the test panel, then after 24 hours, 400 hours in the weather meter. |
Remarks | Surface Base Material: 50 μ polyester film is used. Test Method: Conforms to JIS Z 1529. |
Label Format | Part Number | ||||||||
A | ABDD ACFL AEDE AEMT AGDG AHEI | ABDE ACJN AEDF AEMU AGDD AHFL | ABDG ACLP AEDG AEQI AGJN AHHM | ABEI ACMT AEDH AEQJ AGJR AHIM | ABEJ ACMW AEEJ AEQX AGKN AHLP | ABQI ADDD AEFL AESY AGKO AHLU | ABQS ADEJ AEFN AETF AGLP AHMU | ACDE ADQP AEJN AFLP AGRX AHQW | ACDG AEDD AEMO AFQP AHDG AHRW |
B | BBDD BBMT BCJN BEDD BEMU BFQQ BGQQ BHLU | BBDE BBQT BCKO BEDF BEQQ BFQS BGQV BHQU | BBDG BBQI BCLP BEDG BERW BGDD BGRW BHMO | BBEI BBQS BCQS BEEI BFDG BGDG BHDE BHMT | BBEJ BBQV BDDD BEEJ BFDH BGFL BHEI BHQL | BBFL BCDD BDDG BEFL BFJN BGJN BHFL BHQR | BBJN BCDG BDKL BEJL BFKN BGKO BHJN | BBKO BCDH BDQI BEMO BFKO BGLP BHKO | BBLP BCEJ BEBA BEMT BFLP BGMU BHLP |
C | CADG CBJL CCQQ CEDD CEMU CFJL CGAQ CGKO CHGM | CBBA CBJN CDBA CEBA CEQJ CFJN CGAS CGLP CHJN | CBDD CBPA CDDD CEDE CEQL CFKL CGBB CGQV CHLP | CBDE CBQI CDEJ CEDF CEQN CFKN CGDG CHAR CHMO | CBDG CBQL CDFL CEFL CEQQ CFKO CGDD CHDD CHQR | CBDH CBQS CDJL CEDG CERW CFLP CGEJ CHDG | CBEI CBQU CDKO CEJU CEQS CFQP CGFL CHEI | CBEJ CCDH CDLP CELP CFDG CFQQ CGJN CHEJ | CBFL CCJN CDQJ CEMT CFHM CFRH CGKL CHFL |
D | DBDD DBQV DDDD DEEI DEQN DFEJ DGJN DHJN | DBDE DBSG DDDG DEEJ DEQR DFJN DGLP DHMU | DBDF DBTF DDQI DEFL DEQS DFKO DGTF DHQP | DBDG DCFL DDTF DEJN DESY DFKL DHDD DHQR | DBDH DCML DDQJ DEJS DETF DFLP DHDE DHQU | DBKO DDLP DEBA DEML DEDG DFQO DHDG DHQJ | DBQI DCMO DEBB DEMT DFDD DFQV DHEJ DHSY | DBQL DCMU DEDD DEMU DFDG DFJU DHFL DHJU | DBQO DCTF DEDE DEQI DFDH DGFL DHJL |
E | EADE EBQV EEDE EEQJ EFLP EHDG | EBDD ECDG EEDG EEQL EFMU EHFL | EBDE EBTF EEEJ EEQO EFQL EHJN | EBDG ECKO EEFL EEQQ EFQS EHMT | EBFL ECLR EEJN EFDD EGQL EHMU | EBKO EDEJ EELP EFDG EBQQ EHQO | EBQL EDJN EEMO EFDH EEQR EHQV | EBQO EDRW EEMT EFEJ EHDD EEQR | EBQU EEBB EEMU EFJN EHDE EHTL |
F | FADG FBTF FEDD FEQR FGJN | FBBB FCJN FEDG FEQW FGLU | FBDE FCRW FEEJ FEQX FGQL | FBDH FDDG FEFK FFDE FFKL | FBEJ FDJN FEFL FFDG FHDD | FBFL FDMO FEGM FFIM FHDE | FBQL FDMT FEMT FFLP FHEJ | FBQS FDNQ FEMU FFMU FHFQ | FBQV FDSY FEQL FFQL FHJN |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Dimension width (mm) | Dimension vertical (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | 45 | 30 | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 619.35 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - | |
฿ 1,687.74 | CABLE ACCESSORY | 1 Pack(s) | 25 Pieces Per Package | Available | 7 Day(s) | 10 | - | - |
Loading...
Language | Japanese | Pack quantity(Piece) | 25 |
---|
How can we improve?
How can we improve?