DIN Rail (Aluminum Type), Mounting Hole: 4.5 × 25 Slotted Holes, MRB

Brand :
MISUMI
Caution
- Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.
Product Description
[Features]
• Made of aluminum (A6063S-T5) with alumite treatment.
• Standard lengths are 500 mm and 1000 mm; length L can also be specified in 5 mm increments from 65 to 495 mm.
• Recommended fixing screw size is M4.
• Complies with JIS-C-2812.
[Use]
• Use for mounting DIN rail compatible devices, such as terminal blocks, in control panels.

· It is Misumi's original DIN rail that has reduced the distribution costs to the limit to
realize the low price.
· Leave the cumbersome cutting to us.
Length L can be specified in 5 mm increments from 65 to 495 mm.

| Material | Aluminum |
| Surface Treatment | Alumite Treatment |
| Recommended Fixing Screw Size | M4 |
Specifications

● Standard length of 500 mm and 1000 mm
| Model Number | Length L (mm) | Self Weight (g) |
| MRB-500 | 500 | 80 |
| MRB-1000 | 1000 | 159 |
● Length L can be specified in 5 mm increments from 65 to 495 mm