(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For relaying sensor / solenoid / motor lines
Part Number | Self Weight (g) |
JB-W44 | 129 |
JB-W44EN | 129 |
Name | Oil Resistant Type | Weather Resistant Type | |
(1) | Body | Nylon 66 (UL94 V-2) | |
(2) | Lid | Nylon 66 GF30% (UL94 V-0) | |
(3) | Tightening Cap | Nylon 66 | |
(4) | Terminal Cover | Nylon 66 (UL94 V-2) | |
(5) | Lid Fixing Screws | Nylon 66 GF30% (UL94 V-0) | |
(6) | W Seal | Polypropylene (UL94 HB) | |
(7) | Rubber Bushing | Nitrile Rubber | Ethylene-propylene Rubber |
(8) | Packing | Nitrile Rubber | Ethylene-propylene Rubber |
(9) | Terminal Screw | Stainless Steel | |
(10) | Press Fittings | ||
(11) | Spring | ||
(12) | Terminal Fittings | Brass (Nickel-plated) |
Rubber Bushing Model | Applicable Electric Wire Diameter (Unit: mm) | Photo |
G13-13 (E) | Ø11 ~ Ø13 | ![]() |
G13-602 (E) | Multi Ø5 ~ Ø6 (2 holes) | ![]() |
G13-09 (E) | Ø3 ~ Ø6 | ![]() |
Ø6 ~ Ø9 | ![]() | |
G13-11 (E) | Ø8.5 ~ Ø11.5 | ![]() |
G13-404 (E) | Multi Ø3 ~ Ø4 (4 holes) | ![]() |
Part Number | Type | Built-in Terminal Block | Operating Temperature Range | |||
Rating | Pole Number | Applicable Crimp Terminal | Applicable Wire Cross-Sectional Area | |||
JB-W44 | Oil Resistant | 600V 20A | 4P | ![]() | 2.0 mm2 or Less | -25°C ~ +80°C |
JB-W44EN | Weather Resistant |
Dimension width W(mm) | 142 | Dimension vertical H(mm) | 52 | Dimension depth D(mm) | 40.5 |
---|---|---|---|---|---|
Material | Resin | Protection function (environmentally resistant) | IP67 | Intermediate plate | Unspecified |
Installation | Indoor | Features | This is a box with excellent resistance to oils and weather |
Please check the type/dimensions/specifications of the part JB-W44 in the Plastic Terminal Block Box, JB-W44 Series series.
How can we improve?
How can we improve?