Tube Printer ① Tube Printer Consumables / Optional Products

Brand :
MISUMI
Caution
Product Description
[Specifications]·For 3382B011 tube printer · Consumables / options.
Specifications

| Model | Product Name | Content |
| 3604B001 | Ribbon Cassette (Black) | 100 m (5-piece Pack) |
| 3607B001 | Ribbon Cassette (white) | 85m (5-piece Pack) |
| 3476A023 | Label Tape (white) | 6 mm x 30 m (3-piece Pack) |
| 3476A024 | 9mm x 30 m (3-piece Pack) | |
| 3476A025 | 12mm x 30 m (3-piece Pack) | |
| 3476A026 | Label Tape (Yellow) | 6 mm x 30 m (3-piece Pack) |
| 3476A027 | 9mm x 30 m (3-piece Pack) | |
| 3476A028 | 12mm x 30 m (3-piece Pack) | |
| 3476A068 | Label Tape (Silver) | 6 mm x 30 m (3-piece Pack) |
| 3476A069 | 9mm x 30 m (3-piece Pack) | |
| 3476A070 | 12mm x 30 m (3-piece Pack) | |
| 3476A021 | Cutter Set (3476A042) | Half Cutter, Cradle |
| 3471A029 | Tube Warmer Set *1 | Body + AC power supply cable, used for 5°C ~ 15°C. |
| 3471A030 | Tube Feeder Set *1 *2 | Tubes conveyed more stably and faster. |
| 8097B001 | Hard Case | 3382B011 / 3382B001 applicable |
| 3476A043 | Cleaner Set | Common tube attachment, tube feeder |
| 3476A071 | Warmer Cleaners | Tube warmer dedicated |
| 3471A033 | Dedicated Name Plate Attachment | For printing on name plate Name Plate Ribbon Cassette / with 1 sample |
| 3606B001 | Name Plate Ribbon Cassette (black) | 40 m (5-piece Pack) |
*2 Cannot be used with MK1000, MK1100 or MK1500.
*The ribbon cassettes 3476A036 (black), 3476A089 (black) and 3476A037 (white) are no longer produced. Substitute products are the 3604B001 (black), and 3607B001 (white). The name plate ribbon cassettes (black) 3476A077 and 3476A092 are no longer produced. Substitute product is 3606B001.
(Can be used by the tube printers 3467A016, 3467A023, 3467A036, 3382B001, 3382B011) * The name plate ribbon cassette cannot be used with 3467A016.