(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connectors with width of 6 mm to 15 mm can be crimped using the included attachment.
Product Name | Model |
D-sub Connector (EMI pressure welding type) | FD*-*P (male) FD*-*S (female) |
D-sub Connector (EMI pressure welding type) | FD*-*PF05 (male) FD*-*S05 (female) |
Centronics Connector (general-purpose pressure welding spring lock type) | 57F-30***-20S (male) 57F-40***-20S (female) |
Centronics Connector (EMI pressure welding type) | 57FE-30***-20N-D8 (male) 57FE-40***-20N-D8 (female) |
FCN Pressure Welded Connector | FCN-367J***-AU-F (female) |
MILSocket Connector Pressure-Welded Female Connector (no lock) | 79**-B500FL-3448 (female) HIF3**-**D-2.54R (female) * Cannot be used for 60 / 64 core type. The type with 2 guide keys also cannot be used |
MILSocket Connector Pressure-Welded Female Connector (with lock) | XG4M-****-U |
Part Number |
---|
HT214 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,741.94 | PRESS TOOL | 1 Piece(s) | Available | 3 Day(s) |
Loading...
Applicable type | Simple Pressure Welding Tools for Pressure Welding Model Connectors | Outer diameter dimensions(cm/mm) | 245mm | Weight(g) | 460 |
---|---|---|---|---|---|
Pressure weldable work height(mm) | Minimum 9 mm (Attachment Mounted Condition), Maximum 26 mm (Attachment Not-mounted Condition) | Clamper moveable range(mm) | Maximum 10 mm |
Please check the type/dimensions/specifications of the part HT214 in the Pressure Welding Tools / Crimping Tools, Simple Pressure Welding Tools For Pressure Welding Model Connectors series.
How can we improve?
How can we improve?