(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent sharpness and durability due to the use of special steel
Model | Nominal Dimensions (mm) | Dimension | Weight (g) | Cuttable Diameter mm | ||||
a | a2 | b | c | Steel Wire | Copper Wire | |||
1050-150 | 150 | 22.0 | 12.5 | 48.0 | 26.7 | 180 | 2.2Ø | 3.0Ø |
1050-175 | 175 | 24.0 | 13.5 | 50.0 | 28.5 | 260 | 3.0Ø | 3.5Ø |
1050-200 | 200 | 26.0 | 14.5 | 53.0 | 33.5 | 340 | 3.4Ø | 4.0Ø |
Product classification | Pliers | Outer diameter dimensions | 150 mm | Weight(g) | 180 |
---|---|---|---|---|---|
Diameter that can be cut off(mm or φ) | Iron Wire: 2.2 Ø, Copper Wire 3.0 Ø | Material | SCR57V |
Please check the type/dimensions/specifications of the part 1050-150 in the Nippers / Other Pliers series.
How can we improve?
How can we improve?