(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·A resin washer, made of Duracon (POM). · Material: Duracon
Model Number | M | Size (D-d-t) |
CC | 2.6 | 5-2.8-0.5 |
7.5-2.8-0.5 | ||
3 | 6-3.2-0.5 | |
6-3.2-1.0 | ||
8-3.2-0.5 | ||
8-3.2-1.0 | ||
4 | 8-4.3-0.5 | |
8-4.3-1.0 | ||
10-4.3-0.5 | ||
10-4.3-1.0 | ||
10-4.3-2.0 | ||
5 | 10-5.3-0.8 | |
12-5.3-1.0 | ||
12-5.3-2.0 | ||
6 | 13-6.5-1.0 | |
6 | 13-6.5-2.0 | |
8 | 18-8.5-1.6 | |
10 | 22-10.5-1.6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Size | Height (mm) | Size (mm) | M screw (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 94.84 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 10 | M2.6 | 0.5 | 5 | 2.6 | |
฿ 94.84 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M2.6 | 0.5 | 7.5 | 2.6 | |
฿ 94.84 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 0.5 | 6 | 3 | |
฿ 94.84 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 1 | 6 | 3 | |
฿ 94.84 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 0.5 | 8 | 3 | |
฿ 94.84 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 1 | 8 | 3 | |
฿ 94.84 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 0.5 | 8 | 4 | |
฿ 94.84 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 1 | 8 | 4 | |
฿ 94.84 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 0.5 | 10 | 4 | |
฿ 94.84 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 1 | 10 | 4 | |
฿ 174.19 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 2 | 10 | 4 | |
฿ 104.52 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M5 | 0.8 | 10 | 5 | |
฿ 104.52 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M5 | 1 | 12 | 5 | |
฿ 174.19 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M5 | 2 | 12 | 5 | |
฿ 112.26 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | M6 | 1 | 13 | 6 | ||
฿ 267.10 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M6 | 2 | 13 | 6 | |
฿ 286.45 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M8 | 1.6 | 18 | 8 | |
฿ 421.94 | NUT_WASHER | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | Other | 1.6 | 22 | 10 |
Loading...
Application | Screw/Nut | Spacer Shape | Other | Material | Duracon |
---|---|---|---|---|---|
Material | DURACON |
How can we improve?
How can we improve?