(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·It's a polycarbonate screw. ·It has excellent weather resistance and is suitable for outdoor use.
Model Number | Screw Diameter | Length Under Neck L (mm) | Weight (g) |
PCNABE (Small Pan Screw) | M2 | 5 | 0.02 |
8 | 0.03 | ||
12 | 0.04 | ||
M2.6 | 5 | 0.04 | |
8 | 0.06 | ||
12 | 0.07 | ||
M3 | 5 | 0.07 | |
8 | 0.09 | ||
12 | 0.11 | ||
15 | 0.13 | ||
20 | 0.17 | ||
25 | 0.20 | ||
M4 | 5 | 0.13 | |
8 | 0.17 | ||
12 | 0.21 | ||
15 | 0.25 |
Model Number | Screw Diameter | Length Under Neck L (mm) | Weight (g) |
PCSET (Small Pan Screw Set) | M2.6 | 5 | 0.07 |
8 | 0.08 | ||
M3 | 5 | 0.14 | |
8 | 0.16 | ||
12 | 0.19 | ||
15 | 0.2 | ||
M4 | 8 | 0.29 | |
12 | 0.33 | ||
15 | 0.36 | ||
M5 | 12 | 0.56 |
Model Number | Screw Diameter | Total Length L (mm) | Weight (g) |
PCSARA (Flathead Screw) | M2 | 5 | 0.02 |
8 | 0.03 | ||
M3 | 5 | 0.05 | |
8 | 0.06 | ||
12 | 0.09 | ||
M4 | 8 | 0.13 | |
12 | 0.17 |
Material | Polycarbonate (PC) |
Operating Temperature Range | -40°C ~ +115°C |
Color | Transparent |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Size | M screw (mm) | Length (mm) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 77.42 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 10 | M2 | 2 | 5 | - | |
฿ 77.42 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M2 | 2 | 8 | - | |
฿ 100.65 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M2 | 2 | 12 | - | |
฿ 77.42 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M2.6 | 2.6 | 5 | - | |
฿ 77.42 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M2.6 | 2.6 | 8 | - | |
฿ 100.65 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M2.6 | 2.6 | 12 | - | |
฿ 77.42 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 5 | - | |
฿ 89.03 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 8 | - | |
฿ 89.03 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 12 | - | |
฿ 112.26 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 15 | - | |
฿ 147.10 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 20 | - | |
฿ 193.55 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 25 | - | |
฿ 100.65 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 4 | 5 | - | |
฿ 100.65 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 4 | 8 | - | |
฿ 112.26 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 4 | 12 | - | |
฿ 135.48 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 10 | M4 | 4 | 15 | - | |
฿ 65.81 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M2 | 2 | 5 | - | |
฿ 65.81 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M2 | 2 | 8 | - | |
฿ 65.81 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 5 | - | |
฿ 65.81 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 8 | - | |
฿ 77.42 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 12 | - | |
฿ 77.42 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 4 | 8 | - | |
฿ 100.65 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 4 | 12 | - | |
฿ 112.26 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M2.6 | 2.6 | 5 | With Washer | |
฿ 112.26 | SCREW | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | M2.6 | 2.6 | 8 | With Washer | ||
฿ 112.26 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 5 | With Washer | |
฿ 135.48 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 8 | With Washer | |
฿ 135.48 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 12 | With Washer | |
฿ 147.10 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M3 | 3 | 15 | With Washer | |
฿ 147.10 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 4 | 8 | With Washer | |
฿ 158.71 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 4 | 12 | With Washer | |
฿ 193.55 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M4 | 4 | 15 | With Washer | |
฿ 205.16 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | M5 | 5 | 12 | With Washer |
Loading...
Application | Screw/Nut | Material | Polycarbonate | Material | Polycarbonate |
---|
How can we improve?
How can we improve?