(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable tie fixture that can be chosen from an adhesive model and screw model. Milky white 66 nylon UL94V-2. Package sold in 100-piece sets
1-pack 100-piece Pack
Model | Fixing System |
MB2A-100P | With Adhesive Tape |
MB3-100P | Screw Fastening Type |
MB3A-100P | With Adhesive Tape |
MB4-100P | Screw Fastening Type |
MB4A-100P | With Adhesive Tape |
MB5-100P | Screw Fastening Type |
MB5A-100P | With Adhesive Tape |
Specifications
Material | Nylon 66 UL94V-2 * |
Operating Temperature Range | -40°C ~ +85°C |
Color | Milky White |
Part Number |
---|
MB4-100P |
MB5-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Plate size (mm) | Mounting hole diameter ∅ (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 754.84 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 28 | 4.2 | |
฿ 1,505.81 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 38 | 4.7 |
Loading...
Material | 66 Nylon (UL94V-2) | Fixing Method | Screw Fastening Type | Color | Milky White |
---|---|---|---|---|---|
Notes | 66 Nylon (UL94V-2) Material Excludes Tape | Operating temperature range (Min - Max)(℃) | -40 ~ +85 |
How can we improve?
How can we improve?