1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cable Tie Fixture (Screw Fastening Model)_2【100 Pieces Per Package】

CABLE ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 898.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unilateral stopper, space-saving cable tie fixture. Milky white 66 nylon UL94V-2. Package sold in 100-piece sets

More Information

Cable Tie Fixture (Screw Fastening Model)_2:Related Image

Cable Tie Fixture (Screw Fastening Model)_2:Related Image

Specifications

Material66 Nylon UL94V-2
Operating Temperature Range-40°C ~ +85°C
ColorMilky White

Part Number
CL8-100P SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 898.68

฿ 577.13

CABLE ACCESSORY 1 Pack(s)

100 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Material 66 Nylon (UL94V-2) Mounting hole diameter ∅(mm) 6.3 Fixing Method Screw Fastening Type
Color Milky White

Please check the type/dimensions/specifications of the part CL8-100P in the Cable Tie Fixture (Screw Fastening Model)_2 series.