Cable Tie (Power Cord Bundle Model)

Caution
Product Description
Cable Tie (Power Cord Bundle Model)
It is one of the popular equipment in offices and industries. It can be removed after binding, allowing for easy reuse.
This product has 2 shapes consist of a ladder shape and a fishbone shape ( 1 pack per 100 pieces )
[Features]
• Operating temperature: -45°C ~+ 85°C
• Usage: Indoor
• Material used to produce: Soft polyethylene.
• Color:
Black (WL-160) fishbone shape
White (PCT-140) ladder shape
[Applications]
This type of cable tie is often used in office and industries for example binding computer cables, LAN cables, mobile cable chargers, etc.

● This is a cable tie for easy bundling of power cords for home electronics, computer peripherals, measurement devices, etc.
● It can be removed after binding, allowing for easy reuse.
● Cords will not be damaged as they are made from soft polyethylene.

* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.
Specifications
1 Pack Unit With Total of 100| Model Number | Weight (g / Piece) |
| PCT-140-100P | 1.2 |
| WL-160-100P |