(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The bead model allows you to remove the tie wrap. White 66 nylon UL94V-2. Package sold in 100-piece sets
Model Number | Bundle Diameter Range (mm) | Tensile Strength Standard Value kgs (lbs) | Size (mm) | Weight (g / Piece) | ||
L Length | A Width | t Thickness | ||||
TV-100 | 25 | 8(18) | 103±1.5 | 5.0±0.3 | 1.2±0.1 | 0.3 |
TV-120 | 30 | 8(18) | 120±1.5 | 5.3±0.3 | 1.2±0.25 | 0.4 |
TV-150 | 39 | 14(30) | 150±1.5 | 7.5±0.36 | 2.0±0.25 | 0.5 |
TV-180 | 49 | 18(40) | 180±2.5 | 7.4±0.36 | 0.9 | |
TV-230 | 63 | 18(40) | 226±2.5 | 9.8±0.36 | 2.8±0.25 | 1.0 |
Material | 66 Nylon UL94V-2 |
Operating Temperature Range | -40°C ~ +85°C |
Color | White |
Part Number |
---|
TV-100 |
TV-120 |
TV-150 |
TV-180 |
TV-230 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 63.76 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 25 | 103 | 5 | |
฿ 81.27 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 30 | 120 | 5.3 | |
฿ 116.45 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 39 | 150 | 7.5 | |
฿ 190.83 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 49 | 180 | 7.4 | |
฿ 231.76 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 63 | 226 | 9.8 |
Loading...
Material | Nylon | Color | White | Environment resistance | Flame retardant |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94V-2 | Special Function/Application | Re-bandable (Includes Velcro Tape) | Material (Fine Details) | 66 Nylon |
Operating temperature range (Min - Max)(℃) | -40 ~ +85 | Number of inputs(P) | 100 |
How can we improve?
How can we improve?