(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Binding Band (Removable / Wide Model)
It is one of the popular equipment in offices and industries. It uses for tightening electric cables.
In addition, this tool can be readjusted tighten the level and reused after removal.
It has a variety of sizes ( 1 pack per 100 pieces )
[Features]
• Operating temperature: -40°C ~+ 85°C
• Usage: Indoor
• Material used to produce: 66 Nylon (UL94V-2). It uses self-extinguishing materials.
• Color: Black
[Applications]
This type of cable tie is often used in office and industries for example binding computer cables and other types of cable.
Model Number | Bundle Diameter Range (mm) | Loop Tensile Strength Standard Value kgs (lbs) | Size (mm) | Weight (g / Piece) | |||
L Length | A Width | B Height | t Thickness | ||||
HV-125 | 30 | 22 (50) | 127 ± 1.0 | 7.5 ± 0.36 | 8 ± 0.36 | 1.3 ± 0.25 | 1.5 |
HV-150 | 35 | 152 ± 1.5 | 7.6 ± 0.36 | 7.8 ± 0.36 | 2.0 | ||
HV-200 | 50 | 203 ± 2.5 | 2.2 | ||||
HV-300 | 80 | 303 ± 2.5 | 3.0 |
Material | 66 Nylon UL94V-2 |
Operating Temperature Range | -40°C ~ +85°C |
Color | Black |
International Certified Standard | UL (E97527) |
Part Number |
---|
HV-125 |
HV-150 |
HV-200 |
HV-300 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 266.14 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 30 | 127 | 7.5 | |
฿ 259.35 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 35 | 152 | 7.6 | |
฿ 352.26 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 50 | 203 | 7.6 | |
฿ 446.28 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 80 | 303 | 7.6 |
Loading...
Material | Nylon | Color | Black | Environment resistance | Flame retardant |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94V-2 | Special Function/Application | Re-bandable (Includes Velcro Tape) | Representative Standard | UL |
Material (Fine Details) | 66 Nylon | Operating temperature range (Min - Max)(℃) | -40 ~ +85 | Number of inputs(P) | 100 |
How can we improve?
How can we improve?